AcceleRate® HD超高密度细长型多排夹层料带

AcceleRate® HD超高密度细长型多排夹层料带

AcceleRate®HD超高密度开放式端子阵列采用0.635 mm间距,并拥有64 Gbps PAM4 (32 Gbps NRZ) 的额定值。


系列概述

accelerate hd

AcceleRate® HD拥有专为长寿命高速应用而设计的高速Edge Rate®端子。

端子表面经过抛光,打造出光滑的对接表面,从而减少了端子上的磨损,并提高了耐用性和使用寿命。同时,更低的插入力和拔出力也实现了“拉链”式拆拔。

特色

  • 密度极高,I/O最高可达400
  • 5 mm轻薄型,堆叠高度为16 mm
  • 5 mm纤细宽度
  • 4排设计;每排10 - 100个针位
  • 为信号完整性性能优化的Edge Rate®端子系统
  • 开放式端子设计,可实现接地和布线灵活性
  • 支持64 Gbps PAM4(32 Gbps NRZ)应用
  • PCIe® 6.0兼容
  • 直角和电缆正在开发中
  • 提供SureWare™超坚固导柱支座 (GPSO)
  • 查看全系列AcceleRate®产品
ADX6 Accelerate

下载和资源

资料

AcceleRate® HD电子手册

AcceleRate® HD电子手册

获取
高速板对板应用指南

高速板对板应用指南

获取
视频广播解决方案指南

视频广播解决方案指南

获取
产品概览指南

产品概览指南

获取

视频

AcceleRate® HD - 针对56 Gbps PAM4的Samtec高密度夹层解决方案

产品

ADM6

0.635 mm AcceleRate® HD高密度4排针脚

特色
  • 密度极高,I/O最高可达240;最高可达400的I/O正在开发中
  • 轻薄型,5 mm堆叠高度,宽度仅为5 mm
  • 4-排设计;每排10 - 60个针位(总共40 - 240个针位)
  • 为信号完整性性能优化的Edge Rate®端子系统
  • 支持56 Gbps PAM4(28 Gbps NRZ)应用
  • 锡球技术,易于加工及自动对准
  • 其它堆叠高度正在开发中
  • 查看全系列AcceleRate®产品
0.635 mm AcceleRate® HD高密度4排针脚

ADF6

0.635 mm AcceleRate® HD高密度4-排插座

特色
  • 密度极高,I/O最高可达240;最高可达400的I/O正在开发中
  • 轻薄型,5 mm堆叠高度,宽度仅为5 mm
  • 4-排设计;每排10 - 60个针位(总共40 - 240个针位)
  • 为信号完整性性能优化的Edge Rate®端子系统
  • 支持56 Gbps PAM4(28 Gbps NRZ)应用
  • 锡球技术,易于加工及自动对准
  • 其它堆叠高度正在开发中
  • 查看全系列AcceleRate®产品
0.635 mm AcceleRate® HD高密度4-排插座

GPSO

SureWare™导柱架高

特色
  • 允许有0.035"的初始错位;对齐在连接器咬合前开始
  • 借助“盲插”处理超微型细间距夹层连接器
  • 5 mm - 30 mm堆叠高度
  • MIL-DTL不锈钢
  • 可与NVAM/NVAF、APM6/APF6、ADM6/ADF6和UMPT/UMPS良好对接
SureWare™导柱架高

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...