微型刀片及梁超细间距连接器

0.40 mm和0.50 mm间距微型刀片及梁超细长型、超轻薄型连接器。

特色

  • 超细间距 - 0.40 mm和0.50 mm
  • 低至2.00 mm的超低堆叠高度
  • 细长型设计进一步节省了电路板空间
  • mPOWER™兼容,可实现电源/信号灵活性。

下载和资源

视频

Samtec高级互联设计技术中心

适用于高力连接器拆拔的插孔螺柱

产品

ST4

0.40 mm微型刀片及梁超细间距插头

特色
  • 0.40 mm超细间距
  • 28 Gbps性能
  • 堆叠高度从4 mm到6 mm不等
  • 细长型
  • 多达100个I/O口
  • mPOWER™兼容,可实现电源/信号灵活性。
0.40 mm微型刀片及梁超细间距插头

SS4

0.40 mm微型刀片及梁超细间距插座

特色
  • 0.40 mm超细间距
  • 28 Gbps性能
  • 堆叠高度从4 mm到6 mm不等
  • 细长型
  • 多达100个I/O口
  • mPOWER™兼容,可实现电源/信号灵活性。
0.40 mm微型刀片及梁超细间距插座

SS5

0.50 mm微型刀片及梁轻薄型插座

特色
  • 0.50 mm超细间距
  • 56 Gbps PAM4性能
  • 细长型设计进一步节省了电路板空间
  • 低至4 mm的超低对接堆叠高度
  • 多达160个I/O口
  • mPOWER™兼容,可实现电源/信号灵活性。
0.50 mm微型刀片及梁轻薄型插座

ST5

0.50 mm微型刀片及梁轻薄型插头

特色
  • 0.50 mm超细间距
  • 56 Gbps PAM4性能
  • 细长型设计进一步节省了电路板空间
  • 低至4 mm的超低对接堆叠高度
  • 多达160个I/O口
  • mPOWER™兼容,可实现电源/信号灵活性。
0.50 mm微型刀片及梁轻薄型插头

SLH

0.50 mm微型刀片及梁超轻薄型插座料带

特色
  • 低至2 mm的超低对接堆叠高度
  • 细长型设计进一步节省了电路板空间
  • 0.50 mm超细间距
  • 28 Gbps性能
  • 关于每个主板需要两个或更多连接器的应用,请参阅多个XLH连接器应用
  • 多达60个I/O口
  • 可选择定位销
0.50 mm微型刀片及梁超轻薄型插座料带

TLH

0.50 mm微型刀片及梁超轻薄型针脚料带

特色
  • 低至2 mm的超低对接堆叠高度
  • 细长型设计进一步节省了电路板空间
  • 0.50 mm超细间距
  • 28 Gbps性能
  • 关于每个主板需要两个或更多连接器的应用,请参阅多个XLH连接器应用
  • 多达60个I/O口
  • 可选择定位销
0.50 mm微型刀片及梁超轻薄型针脚料带

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...