SUPERNOVA™轻薄型压缩转接板

高度为1.27毫米,具有双压端子,高速、轻薄型单片式转接板。

特色

  • 1.27 mm标准外形高度
  • 1.00 mm间距
  • 双压端子
  • 共有100 - 300个端子
  • 低成本电路板堆叠、模块对板和LGA接口的理想选择
  • 最大程度地消除热膨胀问题
  • Analog Over Array™能力

视频

Samtec高级互联设计技术中心

产品

GMI

1.00 mm SUPERNOVA™轻薄型压缩转接板

特色
  • 双压端子
  • 多达300个I/O口
  • 轻薄型 - 1.27 mm标准高度
  • Analog Over Array™能力
1.00 mm SUPERNOVA™轻薄型压缩转接板

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.

更多压缩转接板

Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....