.100"(2.54 mm)间距单片式

采用垂直和直角设计、具有大转角端子的单片式互连器。

特色

  • 额定电流:每端子2.4 A
  • 端子:最多有30个I/O口
  • 可选择钢丝螺套以满足恶劣环境的需求
  • 连接器两头配备定位销
  • 大转角端子
  • 可选择定位销

视频

Samtec高级互联设计技术中心

产品

OPP

.100"单片式电源接口

特色
  • .100"(2.54 mm)间距
  • 3,7和10种位置
  • 双面定位销
  • 可选螺纹插件
.100"单片式电源接口

SIB

.100"单片式接口

特色
  • .100"(2.54 mm)间距
  • 单排设计,端子达30
  • 提供锁紧片可供选择
.100"单片式接口

SIR1

.100"直角单片式接口

特色
  • .100"(2.54 mm)间距
  • 直角单排设计,端子可达15个
  • 可选择定位销
.100"直角单片式接口

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...