适用于耐用型和电源应用的1.00 mm和.050"间距单片式接口。

特色

  • 适用于高冲击和振动的耐用型应用
  • 从3 mm到10 mm的加高型和轻薄型
  • 可选螺钉安装和定位销
  • 单排和双排设计

视频

Samtec高级互联设计技术中心

产品

SEI

1.00 mm单排单片式接口

特色
  • 1.00 mm(.0394")间距
  • 轻薄型:1.65 mm
  • 单排设计,针脚达30个
  • 可选耐用型螺丝紧固
1.00 mm单排单片式接口

FSI

1.00 mm单片式接口

特色
  • 1.00 mm(.0394")间距
  • 加高外形:3 mm、6 mm、10 mm
  • 可选耐用型螺丝紧固、焊接片和定位销
  • 单排和双排设计,多达100个端子
1.00 mm单片式接口

SIBF

.050"单片式接口

特色
  • .050"(1.27 mm)间距
  • 高度:3 mm
  • 可选择定位销
  • 单排设计,针脚达25个
.050"单片式接口

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...