高功率轻薄型系统。

特色

  • 每个电源插片电流可达30 A
  • 7.50 mm超轻薄型设计(直角)
  • 双堆叠电源刀片实现了高密度
  • 插座可与标准.062"(1.60 mm)PCB卡对接

视频

微型耐用型电源互连器 - Samtec

PowerStrip™高功率系统

产品

LPHT

.050" EXTreme LPHPower™ 30安培信号/电源组合针脚料带

特色
  • 每个电源插片30 A电流
  • 7.50 mm轻薄型设计
  • .050"(1.27 mm)间距信号;.098"(2.50 mm)间距电源
  • 24或32信号端子
  • 4或8电源针位
  • 直角型
  • 与Molex®为共同供货来源
.050" EXTreme LPHPower™ 30安培信号/电源组合针脚料带

LPHS

.050" EXTreme LPHPower™ 30安培信号/电源组合插座料带

特色
  • 每个电源插片30 A电流
  • 7.50 mm轻薄型设计(直角)
  • .050"(1.27 mm)间距信号;.098"(2.50 mm)间距电源
  • 24或32信号端子
  • 4或8电源针位
  • 垂直压接或直角
  • 与Molex®为共同供货来源
.050" EXTreme LPHPower™ 30安培信号/电源组合插座料带

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...