信号/电源Edge Rate®组合插卡式系统

拥有耐用型Edge Rate®端子且性能高达每个移动电源60 A的组合信号和电源插卡式系统。

特色

  • 电源刀片额定电流高达每个移动电源60 A
  • 耐用型Edge Rate®端子系统
  • 匹配1.60mm(.062")厚度的卡
  • 提供40、60和80个信号端子
  • 可选择2个或4个移动电源
  • 可选焊接片,用于提高机械强度

视频

微型耐用型电源互连器 - Samtec

产品

HSEC8-PV

0.80 mm高速电源/信号组合卡缘连接器

特色
  • 耐用型Edge Rate®端子
  • 卡槽:.062"(1.60 mm)
  • 可选择2个或4个移动电源
  • 可选焊接片,用于提高机械强度
  • Samtec 28+ Gbps解决方案
  • Extended Life Product™ (E.L.P.™)
  • UL文件编号:E111594
0.80 mm高速电源/信号组合卡缘连接器

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...