三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×
三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×

加高型.100"(2.54 mm)间距方形接线柱系统。

特色

  • Stack-through和非stack-through连接器
  • 自嵌套.025"(0.635 mm)方形接线柱尾部
  • 耐用型Tiger Buy™端子
  • 标准和低插入力
  • 单排、双排和三排配置,端子可达108个

产品

ESQ

加高插座料带,0.100"间距

特色
  • 间距:.100"(2.54 mm)
  • 端子系统:Tiger Buy™
  • 组装方向:垂直
  • 针脚:通孔式
  • 应用:单排、双排和三排配置,针脚可达108个
  • 特色:标准和低插入力端子,.025" (0.635 mm)方形尾部,适用于PC/104™
加高插座料带,0.100"间距

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.

更多PC/104-Plus™方形接线柱系统

The pandemic has not slowed the demand for high bandwidth, high-performance systems, such as 56 Gbps PAM4, 112 Gbps PAM4 and more. Designer engineers in all types of industries, from data center, HPC, networking, telecom, medical, storage, semiconductor, wireless, test and measur...
Design engineers – EEs, PCBs designers, MEs, etc., – are hard-pressed to get designs to market faster. They are always looking for shortcuts to make product design process simpler. Samtec and its partner SnapEDA are giving engineers more tools to accelerate the design cycle. Our ...
Samtec.com includes close to 200 high-quality videos that span across a variety of categories and topics. These videos include things like recorded presentations and webinars, product features and benefits, tutorials for web tools, virtual tours of our tech centers, corporate ove...
In late April Samtec kicked off its series of gEEk® spEEk webinars. gEEk spEEk allows engineers to interact with Samtec’s engineering leaders and SI experts on a variety of selected SI-related topics. Samtec SI Engineer Steve Krooswyk presented one of the first webinars entitled ...
The global COVID-19 pandemic has delayed many events: weddings, tax collections, sporting seasons and BattleBots. BattleBots? BattleBots! Yes, BattleBots! In most cases, COVID-19 related delays are a negative. However, for Samtec-sponsored Phalanax Robotics, delays in the BattleB...