精密架高、压缩对准硬件以及导引模块协助对接,确保可靠的连接。

特色

  • 连接柱适用4 mm到30 mm堆叠高度
  • 降低电路板上元件损坏的风险
  • SureWare™导柱架高允许0.035"的初始错位,并且可提供“盲插”协助
  • 专为PCI/104-Express™和VITA标准设计的架高
  • 导引模块适用ExaMAX®背板系统

产品

GPSO

SureWare™导柱架高

特色
  • 允许有0.035"的初始错位;对齐在连接器咬合前开始
  • 借助“盲插”处理超微型细间距夹层连接器
  • 5 mm - 30 mm堆叠高度
  • MIL-DTL不锈钢
  • 可与NVAM/NVAF、APM6/APF6、ADM6/ADF6和UMPT/UMPS良好对接
SureWare™导柱架高

SO

精密板式堆叠架高

特色
  • 板式堆叠支架
  • 板式堆叠高度为5.00 mm到30.00 mm
  • 母螺纹/压入和公针/公螺纹
精密板式堆叠架高

JSO

插孔紧固精密电路板堆叠架高

特色
  • 传统架高
  • 有助于LSHM、SEAM/SEAF、SEAM8/SEAF8、LPAM/LPAF、ADM6/ADF6和其他高正向力连接器的拆拔
  • 降低电路板上元件损坏的风险
  • 板式堆叠高度为4.00 mm到16.00 mm
  • 提供压接和螺纹底座
插孔紧固精密电路板堆叠架高

JSOM

微型插孔紧固精密电路板堆叠架高——VITA及PC/104标准

特色
  • 适用PCI/104-Express™、 VITA 42、57.1以及57.4系统
  • 可应用于为VITA 42、57.1以及57.4设计的SamArray®以及SEARAY™连接器
  • ASP-103614-04、ASP-103612-04、ASP-189983-02、ASP-200178-01、ASP-200191-01、ASP-200179-01
  • ASP-134602-01、ASP-134488-01、ASP-134486-01、ASP-134606-01、ASP-134604-01、ASP-134603-01
  • ASP-188588-01、ASP-184330-01、ASP-184329-01、ASP-196174-01、ASP-186900-01、ASP-186899-01
  • 适用于为PCI/104-Express™设计的Q2™连接器:ASP-129637-03、ASP-129637-13、ASP-129646-03、ASP-129646-22
  • 该产品所有版本都可以使用1.5 mm内六角扳手或内六角螺丝刀操作
  • 将印刷线路板划分为稳定、平稳的运行,降低部件损坏的风险
  • 提供带有或不带螺纹锁固密封剂的款式
  • 传统架高
  • 提供8.5 mm、10 mm、12 mm以及15.24 mm的板堆叠高度
微型插孔紧固精密电路板堆叠架高——VITA及PC/104标准

GPSK

适用SEAF-RA系列的独立导柱孔

特色
  • 适用于盲插的导柱孔
  • 适用于SEAF-RA系列
适用SEAF-RA系列的独立导柱孔

GPPK

适用SEAM系列的独立导柱

特色
  • 适用于盲插的导柱孔
  • 适用于SEAM系列
适用SEAM系列的独立导柱

EGBF

ExaMAX®插座导向模块

特色
  • 直角组装方向
  • EBTF-RA和EBTM系列导向模块
ExaMAX®插座导向模块

EGBM

ExaMAX®针脚导向模块

特色
  • 垂直或直角组装方向
  • EBTF-RA和EBTM系列导向模块
ExaMAX®针脚导向模块

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.

更多终端分路器、终端跳线和硬件

“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...