28 Gbps FireFly评估套件

28 Gbps FireFly评估套件

适用于实时评估速率达28 Gbps的铜缆或光缆FireFly Micro Flyover System的测试平台。


概述

随着数据速率不断增加,PCB上的走线长度也在逐渐缩短。Samtec的Flyover®技术可简化PCB设计,并限制高数据速率应用中的信号衰减。Samtec的FireFly Micro Flyover System提供了可与同一连接器系统互换使用光学和铜质互连器的灵活性。

28 Gbps FireFly评估套件为系统设计人员、光学和SI工程师提供了测试FireFly Micro Flyover System的一种易用型解决方案。该套件在x4和x12配置中的每通道额定速率高达28 Gbps,可支持设计师在实验室中实时评估运行中的铜缆或光学FireFly系统。

28 Gbps FireFly评估套件提供具有强大光学、电气和机械设计的高质量系统。有关更多信息,请通过 [email protected] 联系Samtec的技术专家。

产品简介

28Gbps FireFly™套件产品简介

28 Gbps FireFly™评估套件产品简介

获取
28 Gbps FireFly™评估套件
Samtec零件编号REF-209623-01,如图

特色

  • 更新的GUI和应用程序软件,由Raspberry Pi 3和MicroSD卡托管
  • 可通过独立可执行文件访问,也可通过连接笔记本电脑/网络浏览器访问
  • 外形紧凑的两个PCB系统
  • 一个FireFly™双片式SMT连接器系统(UCC8/UEC5-2产品)
  • 支持一个FireFly AOC或单独提供铜缆组件
  • 将高速差分对(总共12个)从UEC5-2连接器路由至高精度射频连接器
  • 通过Samtec Final Inch® BOR PCB追踪路由优化SI性能
  • 可选的行业标准MTP®连接器
  • 通过直接连接到TDR/TDT来启用时域测量
  • 通过直接连接到VNA来启用频域测量

应用

  • FireFly Micro Flyover System的评估
  • FPGA仿真系统
  • FPGA评估套件
  • FPGA开发套件
  • 相控雷达阵列
  • 医学成像
  • 测试和测量

订购信息

有关更多详情,请参见图样REF-209623-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...