LP Array™ SI评估套件

适用于评估LP Array™轻薄型开放式端子阵列的SI测试平台


概述

Samtec LP Array™轻薄型开放式端子阵列支持高速、高密度应用,具有最高的布线和接地灵活性。LP Array™ SI评估套件为系统设计人员和SI工程师提供了测试LP Array™连接器的一种易用型解决方案。

LP Array™ SI评估套件提供具有强大机械设计的高质量系统,可单独用于LP Array™连接器。有关更多信息,请通过 [email protected] 联系Samtec的技术专家。

LP阵列REF200470
Samtec零件编号REF-200470-X.XX-X.XX-01,如图

特色

  • 外形紧凑的两个PCB系统
  • 一个PCB包含LPAM连接器 (LPAM-40-XX-X-L-08-2-K-TR)
  • 另一个PCB包含LPAF连接器 (LPAF-40-XX.X-L-08-2-K-TR)
  • 支持多种LPAM/LPAF堆叠高度 (4 mm/4.5 mm/5 mm)
  • 将高速差分对(总共20个)从 LPAM/LPAF连接器路由至高精度射频连接器
  • 支持多种高精度射频连接器选项 (2.40 mm/2.92 mm SMA)
  • 通过Samtec FinalInch® BOR PCB追踪路由优化的‘SI性能
  • 通过直接连接到TDR/TDT来启用时域测量
  • 通过直接连接到VNA来启用频域测量

应用

  • FPGA/SoC开发板
  • 服务器
  • 存储
  • 网络
  • 测试和测量
  • 有线通信
  • 无线通信

订购信息

有关更多详情,请参见图样REF-200470-X.XX-X.XX-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals and power though the same board-to-board interconnect. This design approach allow maximum pin-selection, routing […] The post AMD XRF4 RF Accesso...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...