ExaMAX®背板电缆SI评估套件

ExaMAX®背板电缆SI评估套件

适用于评估ExaMAX®背板电缆组件的SI测试平台


概述

随着数据速率不断增加,PCB上的走线长度也在逐渐缩短。Samtec的高速Flyover®电缆组件可简化PCB设计,并限制高数据速率应用中的信号衰减。ExaMAX®背板SI评估套件为系统设计人员和SI工程师提供了一款易用型解决方案,用于测试ExaMAX®背板电缆组件。

ExaMAX®背板SI评估套件提供具有强大机械设计的高质量系统。有关更多信息,请通过 [email protected] 联系Samtec的技术专家。

ExaMAX®背板电缆组件
Samtec零件编号REF-211825-XX,如图

特色

  • 外形紧凑的两个PCB系统
  • 每个PCB含有一个EBTF-RA产品(EBTF-4-10-2.0-S-RA-1)ExaMAX® 2.00 mm直角插座
  • PCB通过三个EBCM产品ExaMAX®背板电缆插头 (EBCM-X-4-10-1-X-N-XX-1-X-N) 其中一个进行连接
  • 套件附带三个EBCM产品标准电缆长度(0.5 m、1.0 m或2.0 m)
  • 将高速差分对(总共8个)从EBTF-RA连接器路由至高精度射频连接器
  • 随附高精度2.92 mm边缘发射SMA连接器选项
  • 通过Samtec FinalInch® BOR PCB追踪路由优化的‘SI性能
  • 通过直接连接到TDR/TDT来启用时域测量
  • 通过直接连接到VNA来启用频域测量

应用

  • 服务器
  • 存储
  • 网络
  • 测试和测量
  • 有线通信
  • 无线通信

订购信息

有关更多详情,请参见图样REF-211825-XX

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
There comes a time when every design must enter production. However, the path that any item takes from initial concept to final production is a complicated one, and it is […] The post From Design to Production appeared first on The Samtec Blog....
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...