三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×
三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×

Z-Ray® Flyover® SI评估套件

Z-Ray® Flyover® SI评估套件

ZRDP 0.80 mm间距超轻薄型 Z-Ray®电缆组件SI测试平台


概述

作为一种高速、高密度互连器,Z-Ray®为全定制、超轻薄型阵列和高性能电缆组件提供了设计灵活性。Z-Ray® Flyover® SI评估套件为系统设计人员和SI工程师提供了测试ZRDP0.80mm间距超轻薄型Z-Ray®电缆组件的一种易用型解决方案。

Z-Ray® Flyover® SI评估套件提供具有强大机械设计的高质量系统,可单独用于ZRDP产品电缆组件。有关更多信息,请通过KitsAndBoards@samtec.com联系Samtec的技术专家。

Zray Flyover
Samtec零件编号REF-199665-01,如图

特色

  • 外形紧凑的两个PCB系统
  • 每个PCB包含一个ZCI产品 (ZCI-2-16-Z) ZRDP接口和一个ZCC产品(ZCC-2-TH) ZRDP外壳组件
  • PCB通过一个ZRDP产品 (ZRDP-2-16-XX.X-Z1-4-1) 0.80 mm间距超轻薄型Z-Ray®电缆组件进行连接
  • 支持多种ZRDP产品电缆长度选项
  • 将高速差分对(总共12个)从ZRDP电缆组件路由至高精度2.92 mm射频连接器
  • 通过Samtec FinalInch® BOR PCB追踪路由优化的‘SI性能
  • 通过直接连接到TDR/TDT来启用时域测量
  • 通过直接连接到VNA来启用频域测量

应用

  • 航空电子学
  • 牙科/医疗设备
  • 嵌入式计算
  • 手持无线电对讲机
  • 工业
  • 仪器仪表
  • 航空线材加工
  • 传感器

订购信息

有关更多详情,请参见图样REF-199665-01

如需其它订购信息,请联系KitsAndBoards@Samtec.com

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
In June, we continued to upgrade several key pieces of content across the website, including more interactive product explorers on several pages and a homepage refresh. We also made a significant update to our product pages which allows logged-in users to see customer-specific pr...
The Military & Aerospace world utilizes products in harsh conditions, and the products must be able to properly perform. Because of this, many Mil/Aero manufacturers typically use full MIL-Spec products. Severe Environment Testing (SET) is a Samtec initiative to test certain prod...
“The customer is always right!” Anyone in customer service knows that motto. Pioneering businessmen César Ritz, Marshall Field, Harry Gordon Selfridge and others championed similar mantras throughout their careers. Today, Samtec lives and breathes Sudden Service®. In essence, Sam...
Samtec continues to grow its line of signal integrity connectors and cable systems, many rated at 28, 56 and 112 Gbps. These high-performance interconnects, typically used in digital applications, are finding new homes in the analog world. Small Form Factor A primary benefit of c...
Virtual. In a word, that sums up many of our everyday experiences. Gradually, virtual events were popping up. In the tech industry, virtual conferences and trade shows are the “New Normal.” One advantage of virtual, or digital, events seems to be popping up. Many in-person tech c...