用于112 Gbps PAM4架构的电缆背板解决方案

用于112 Gbps PAM4架构的电缆背板解决方案

来自DesignCon 2020,Scott McMorrow在其中为我们进行了112 Gbps PAM4 Samtec Flyover®电缆产品的现场演示,该产品采用最新的Xilinx®高级处理器,面向7 nm、112 Gbps SerDes FPGA应用。

产品

NVAC

0.80 mm NovaRay®极端密度和极高性能插座电缆组件

特色
  • 每通道112 Gbps PAM4
  • 比常规电缆解决方案小40%
  • 34 AWG Eye Speed®双芯电缆
  • 2、3或4排
  • 1或2个移动电源,最多达16对/移动电源
  • 耐用型金属闭锁系统
0.80 mm NovaRay®极端密度和极高性能插座电缆组件

NVAM-C

0.80 mm NovaRay®极端密度和极高性能针脚,适用于NVAC系列

特色
  • 每通道112 Gbps PAM4
  • 比常规电缆连接器小40%
  • 耐用型金属闭锁,用于与NovaRay®电缆组件对接
  • 2、3或4排
  • 1或2个移动电源,最多达16对/移动电源
  • 与NovaRay®电缆组件(NVAC系列)对接
0.80 mm NovaRay®极端密度和极高性能针脚,适用于NVAC系列

EBCM

ExaMAX® 2.00 mm高速背板电缆插头

特色
  • 在更高的数据速率下改善信号完整性并增加信号路径长度
  • 可与所有ExaMAX®连接器互配
  • Samtec的EyeSpeed®超低偏斜双轴电缆提供更高的灵活性和可布线性
ExaMAX® 2.00 mm高速背板电缆插头

EBCF

ExaMAX® 2.00 mm高速背板电缆插座

特色
  • 在更高的数据速率下改善信号完整性并增加信号路径长度
  • 可与所有ExaMAX®连接器互配
  • Samtec的EyeSpeed®超低偏斜双轴电缆提供更高的灵活性和可布线性
ExaMAX® 2.00 mm高速背板电缆插座

下载

资料

---

高速电缆互连方案指南

下载PDF文件
---

高速板对板及背板指南

下载PDF文件
---

NovaRay®电子手册

下载PDF文件

博客文章

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...