三角形警报 本网站使用Cookie和其他网站监测技术,以协助提供网站功能,同时协助我们进行推广和营销。点击接受即表示您同意我们最近更新的隐私声明政策手册中的条款。
接受 拒绝
三角形警报 本网站使用Cookie和其他网站监测技术,以协助提供网站功能,同时协助我们进行推广和营销。点击接受即表示您同意我们最近更新的隐私声明政策手册中的条款。
接受 拒绝
三角形警报 我们的生产能力受到这一严重疫情的影响,但是我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以在您的帐户中在线访问实时交货时间,也可以通过聊天或随时致电我们以获取最新信息。
三角形警报 我们的生产能力受到这一严重疫情的影响,但是我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以在您的帐户中在线访问实时交货时间,也可以通过聊天或随时致电我们以获取最新信息。

适合需要考虑性能和空间限制的微型高频系统使用。

特色

  • 性能达26.5 GHz
  • 半挠性电缆,直径 .086" 或 .141"
  • 柔性直径 .047"电缆,HMHF1针脚
  • 23 AWG或25 AWG耐用型固体介质微波电缆
  • SMA 2.92针脚,达26.5 GHz
  • SMP针脚达20 GHz
  • 同时提供SMA和Bulls Eye®针脚

系列

MH081

微型高频射频电缆组件,0.81 mm直径同轴电缆

特色
  • 36 AWG、0.81 mm (.032")直径电缆
  • 50欧姆阻抗
  • 可选用MHF1型插头、MHF3型插头或SMA隔板插孔终端
  • U.FL和W.FL型
  • 性能高达3 GHz
微型高频射频电缆组件,0.81 mm直径同轴电缆

MH113

微型高频射频电缆组件,1.13 mm直径同轴电缆

特色
  • 32 AWG、1.13 mm (.045")直径电缆
  • 50欧姆阻抗
  • 可选用MHF1型插头或SMA隔板插孔终端
  • U.FL型
  • 性能高达3 GHz
微型高频射频电缆组件,1.13 mm直径同轴电缆

RF402

50欧姆射频电缆组件,19 AWG半挠性电缆

特色
  • 50欧姆阻抗
  • 19 AWG手工成型半柔性电缆(0.141" DIA)
  • 直式或直角SMA插头电缆终端
50欧姆射频电缆组件,19 AWG半挠性电缆

RF405

50欧姆射频电缆组件,24 AWG半挠性电缆

特色
  • 性能高达40 GHz
  • 50欧姆阻抗
  • 24 AWG手工成型半柔性电缆(0.086" DIA)
  • 直式或直角SMA或SMP插头电缆终端
50欧姆射频电缆组件,24 AWG半挠性电缆

RF047

50欧姆,直径 .047"射频柔性电缆组件

特色
  • 28 AWG、CCA 047 (.047")电缆
  • 50欧姆阻抗
  • 可提供SMA和HMHF1针脚
  • U.FL兼容插头,可达500次循环(HMHF1)
50欧姆,直径 .047"射频柔性电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
.
IPC-A-610 covers a wide range of solder joints, and what it takes to meet Classes 1 – 3 in varying types of of connector termination styles. These classifications help a manufacturer determine if a connector is capable of being used in their application. In a previous blog, I dis...
In March 2020, the web team focused heavily on some larger features that we are working on for release in the spring. You’ll be reading about these in a few upcoming posts. Here are a few smaller updates we were able to roll out in March 2020. New Online Features for Managing Ord...
There are many historical innovations that are the product of adversity, and the current situation is an extreme example.  While it is not the first time that humanity has faced a truly global challenge like the COVID-19 pandemic, this time the world is connected by technology in...
Telecommuting. Mobile work. Remote work. Flexible work. Work from home (WFH). They all mean the same thing. What do all of these have to do with Chalk Talks? Who would have guessed so many would WFH? The global COVID-19 outbreak is the reason. So, staying connected is a must. The...
Commercial Off-the-Shelf (COTS) products are making their way into industries that wouldn’t have considered them previously. This is mainly due to the flexibility, speed of delivery, and cost savings that COTS products offer when compared to a full MIL-SPEC product. However, this...