高频精密射频互连器高达40 GHz

特色

  • 可选两种标准长度的子弹型适配器
  • 性能高达40 GHz
  • 可帮助使X和Y方向对准
  • RG 405(.086" DIA)半挠性或25 AWG耐用型固体介质微波电缆针脚
  • 接口适用于紧密及更为安全的连接
  • 非磁性选项可用于医疗和航空航天应用

视频

精确射频高达110 GHz - Samtec

Samtec SMP射频方案

产品

PRF00

精确SMP电缆连接器

特色
  • SMP精确射频电缆连接器
  • 提供打印资料
  • 用于RG 405 (.086") 电缆的直式和直角连接器,至20 GHz,也提供:SMP-CA系列
  • 联系Samtec的射频小组获得更多信息。
精确SMP电缆连接器

SMP-B

50欧姆SMP插孔,子弹型适配器

特色
  • 子弹型适配器插孔支持SMP面板安装插头
  • 板间距为9.05 mm(.356")或17.10 mm(.673")
  • 非磁性选项可用于医疗和航空航天应用
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插孔,子弹型适配器

RF25S

固体FEP介质,25 AWG微波电缆组件

特色
  • VSWR:参见RF25S图表
  • 阻抗: 50 Ω
  • 弯曲半径: 9.0 mm(最小值)
  • 电容: 96.8 pF/米
  • 工作温度: -40 ºC至+200 ºC
  • 频率范围:最高20 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF25S图表
  • 25 AWG固体介质低损耗微波电缆
  • 终端2方案:SMA,SMP
固体FEP介质,25 AWG微波电缆组件

RF405

50欧姆射频电缆组件,24 AWG半挠性电缆

特色
  • VSWR: 参见RF405图表
  • 阻抗: 50 Ω
  • 弯曲半径: 6.35 mm(最小值)
  • 电容: 104.97 pF/米
  • 工作温度: -40 ºC至+125 ºC
  • 频率范围:最高20 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF405图表
  • 24 AWG手工成型半柔性电缆(0.086" DIA)
  • 直式或直角SMA或SMP插头电缆终端头
50欧姆射频电缆组件,24 AWG半挠性电缆

SMP-TH

50欧姆SMP插头,通孔式

特色
  • 帮助使X和Y方向对准
  • 全卡位、有限卡位、平滑孔口或缓冲保护层
  • 50欧姆阻抗
  • 性能高达40 GHz
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插头,通孔式

SMP-EM

50欧姆SMP插头,边缘安装

特色
  • 帮助使X和Y方向对准
  • 全卡位、有限卡位及平滑孔口
  • 50欧姆阻抗
  • 性能高达40 GHz
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插头,边缘安装

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....