标准和反极性螺纹耦合接口。

特色

  • 性能高达6 GHz
  • 直角通孔式插孔
  • 直式插头或隔板插孔
  • RG 174,RG 316,RG 178或RG 58电缆终端头

产品

TNC-TH

50欧姆TNC插孔,通孔式

特色
  • 性能:可达6 GHz
  • 阻抗:50欧姆
  • 组装方向:直角
  • 针脚:通孔式
50欧姆TNC插孔,通孔式

TNC-CA

50欧姆TNC插孔或插头,电缆终端

特色
  • TNC电缆组件
  • 50欧姆阻抗
  • RG 174、RG 316或RG 178电缆上可配备直式插头
  • RG 58电缆上可配备反极性直式插头
50欧姆TNC插孔或插头,电缆终端

RF174

50欧姆射频电缆组件,RG174电缆

特色
  • VSWR: 参见RF174图表
  • 阻抗: 50 Ω
  • 弯曲半径: 25.4 mm(最小值)
  • 电容: 101 pF/米
  • 工作温度: -20 ºC至+80 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF174图表
  • 24 AWG,RG 174电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG174电缆

RF316

50欧姆射频电缆组件,RG316电缆

特色
  • VSWR: 参见RF316图表
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF316图表
  • 24 AWG,RG 316电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG316电缆

RS316

50欧姆射频电缆组件,双护罩RG 316电缆

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 95.8 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 双护罩,24 AWG, RG电缆
  • 可提供SMA针脚
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,双护罩RG 316电缆

RF178

50欧姆射频电缆组件,RG178电缆

特色
  • VSWR: 参见RF178图表
  • 阻抗: 50 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF178图表
  • 28 AWG,RG 178电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG178电缆

GRF1H-C

5.00 mm 50欧姆联动微小型射频插头,电缆组件

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 24 AWG,RG 316电缆
  • 高性能耐用型端子
  • 5.00 mm(.1969")间距
  • 固定板螺钉可选
  • 双端
5.00 mm 50欧姆联动微小型射频插头,电缆组件

RF058

50欧姆射频电缆组件,RG58电缆

特色
  • VSWR: 参见RF058图表
  • 阻抗: 50 Ω
  • 弯曲半径: 49.5 mm(最小值)
  • 电容: 102 pF/米
  • 工作温度: -50 ºC至+90 ºC
  • 频率范围:最高1 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF058图表
  • 20 AWG,RG 58电缆
  • 提供SMA、TNC和N型终端
  • 单或双端
50欧姆射频电缆组件,RG58电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...