75 Ohm BNC微型快速连接/断开射频接口

特色

  • 75欧姆:针对12G-SDI广播视频解决方案进行了优化
  • 75欧姆:性能可达12 GHz
  • 75 Ohm:RG 179、RG 6或Belden 1694A/4694R电缆选项

视频

12G-SDI解决方案

Samtec 12G SDI信号处理/传输演示NAB 2017

用于大批量自动贴焊器的Samtec - 75欧姆12G-SDI解决方案

产品

BNC7T-BM

75欧姆BNC轻薄型混合技术压铸背板插孔

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 轻薄型,直角混合技术压铸隔板插孔
  • 适用于 (1.60 mm) .062" PCB
75欧姆BNC轻薄型混合技术压铸背板插孔

BNC7T-EM

75欧姆BNC插孔,边缘安装

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 标准边缘安装或压铸边缘安装
  • 可用于.062" (1.60 mm)或.093" (2.40 mm)印刷线路板
75欧姆BNC插孔,边缘安装

BNC7T-BH

75欧姆BNC隔板插孔

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 标准直角或压铸直角
75欧姆BNC隔板插孔

BNC7T-TH

75欧姆BNC插孔,通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 垂直或直角通孔式终端
75欧姆BNC插孔,通孔式

BNC7T-CA

75欧姆BNC插孔和插头,电缆连接器

特色
  • 75欧姆BNC电缆连接器
  • RG 179、RG 6或Belden 1694A/4694R电缆上可配备直式或直角插头
75欧姆BNC插孔和插头,电缆连接器

RFC6T

12G-SDI、75 Ohm射频电缆组件,4694R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:最高12 GHz(取决于电缆和连接器)
  • 传播速度: 85%
  • 电容: 52.2 pF/米
  • 延迟时间: 3.94 ns/米
  • 插入损耗: 参见RFC6T图表
  • 功率处理: 参见RFC6T图表
  • 弯曲半径: 70 mm(最小值)
  • 工作温度: -55 ºC至+85 ºC
  • 18 AWG、RG 6、Belden 4694R电缆
  • 支持高密度BNC、BNC和DIN 1.0/2.3连接器
12G-SDI、75 Ohm射频电缆组件,4694R电缆

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

RFA6T

75欧姆射频电缆组件,RG6电缆

特色
  • VSWR: 参见RFA6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFA6T报告
  • 18 AWG,RG 6电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,RG6电缆

RFB6T

75欧姆射频电缆组件,1694A电缆

特色
  • VSWR: 参见RFB6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFB6T报告
  • 18 AWG,Belden1694A电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,1694A电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...
We have come to expect unprecedented reliability from our electronic devices, whether in the consumer market or in the industrial world.  Ensuring the highest performance of semiconductors requires manufacturers to […] The post Connectors for Semiconductor Manufacturing appeared ...
224 Gbps PAM4; CXL over optics; 112 Gbps PAM4 cable with excellent performance while subjected to dynamic flexing; 800 G; 90 GHz test and validation solutions. Samtec showcased a variety […] The post An Array of High-Performance Front Panel and Backplane Solutions appeared first ...
I am a big fan of the TV show Modern Marvels and I recently watched an episode on the evolution of the Assembly Line. The clip focused on the basic […] The post Samtec’s Five New Solution Videos for Industrial Applications appeared first on The Samtec Blog....