Samtec 75欧姆DIN 1.0/2.3连接器采用推拉耦合,为高密度应用设计。

特色

  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 适用于通孔式,直角和电缆针脚
  • 推/拉对接系统
  • 提供RG 179、RG 6或Belden 4694R/4855R/1694A/1855A电缆选项

视频

Samtec 12G SDI信号处理/传输演示NAB 2017

12G-SDI解决方案

产品

DIN7A-TH

75欧姆DIN 1.0/2.3插孔,通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 垂直组装方向
75欧姆DIN 1.0/2.3插孔,通孔式

DIN7A-BH

75欧姆DIN1.0/2.3插孔,背板通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 直角组装方向
75欧姆DIN1.0/2.3插孔,背板通孔式

DIN7A-CA

75欧姆DIN 1.0/2.3插头,电缆连接器

特色
  • 75欧姆阻抗
  • DIN 1.0/2.3电缆连接器
  • RG 179、RG 6或Belden 1694A/1855A/4694R/4855R电缆上可配备直式推拉插头
75欧姆DIN 1.0/2.3插头,电缆连接器

RFC6T

12G-SDI、75 Ohm射频电缆组件,4694R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:最高12 GHz(取决于电缆和连接器)
  • 传播速度: 85%
  • 电容: 52.2 pF/米
  • 延迟时间: 3.94 ns/米
  • 插入损耗: 参见RFC6T图表
  • 功率处理: 参见RFC6T图表
  • 弯曲半径: 70 mm(最小值)
  • 工作温度: -55 ºC至+85 ºC
  • 18 AWG、RG 6、Belden 4694R电缆
  • 支持高密度BNC、BNC和DIN 1.0/2.3连接器
12G-SDI、75 Ohm射频电缆组件,4694R电缆

RFC8T

12G-SDI、75 Ohm射频电缆组件,4855R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:直流高达12 GHz
  • 传播速度: 82%
  • 电容: 53.5 pF/米
  • 延迟时间: 4.07 ns/米
  • 回波损耗:直流达1.485 GHz = -20 dB;1.485 GHz至9 GHz = -15 dB;9 GHz至12 GHz = -5 dB(典型)
  • 插入损耗: 参见RFC8T图表
  • 功率处理: 参见RFC8T图表
  • 弯曲半径: 41 mm(最小值)
  • 工作温度: -30 ºC至+75 ºC
  • 23 AWG、微型RG 59、Belden 4855R电缆
12G-SDI、75 Ohm射频电缆组件,4855R电缆

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

RFA6T

75欧姆射频电缆组件,RG6电缆

特色
  • VSWR: 参见RFA6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFA6T报告
  • 18 AWG,RG 6电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,RG6电缆

RFB6T

75欧姆射频电缆组件,1694A电缆

特色
  • VSWR: 参见RFB6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFB6T报告
  • 18 AWG,Belden1694A电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,1694A电缆

RFB8T

75欧姆射频电缆组件,1855A电缆

特色
  • 阻抗: 75 Ω
  • 弯曲半径: 38.1 mm(最小值)
  • 电容: 55.7 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 23 AWG,Belden1855A电缆
  • 支持高密度BNC或DIN连接器
75欧姆射频电缆组件,1855A电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...
We have come to expect unprecedented reliability from our electronic devices, whether in the consumer market or in the industrial world.  Ensuring the highest performance of semiconductors requires manufacturers to […] The post Connectors for Semiconductor Manufacturing appeared ...
224 Gbps PAM4; CXL over optics; 112 Gbps PAM4 cable with excellent performance while subjected to dynamic flexing; 800 G; 90 GHz test and validation solutions. Samtec showcased a variety […] The post An Array of High-Performance Front Panel and Backplane Solutions appeared first ...
I am a big fan of the TV show Modern Marvels and I recently watched an episode on the evolution of the Assembly Line. The clip focused on the basic […] The post Samtec’s Five New Solution Videos for Industrial Applications appeared first on The Samtec Blog....