75 Ohm BNC微型快速连接/断开射频接口

特色

  • 75欧姆:针对12G-SDI广播视频解决方案进行了优化
  • 75欧姆:性能可达12 GHz
  • 75 Ohm:RG 179、RG 6或Belden 1694A/4694R电缆选项

视频

12G-SDI解决方案

Samtec 12G SDI信号处理/传输演示NAB 2017

用于大批量自动贴焊器的Samtec - 75欧姆12G-SDI解决方案

产品

BNC7T-BM

75欧姆BNC轻薄型混合技术压铸背板插孔

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 轻薄型,直角混合技术压铸隔板插孔
  • 适用于 (1.60 mm) .062" PCB
75欧姆BNC轻薄型混合技术压铸背板插孔

BNC7T-EM

75欧姆BNC插孔,边缘安装

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 标准边缘安装或压铸边缘安装
  • 可用于.062" (1.60 mm)或.093" (2.40 mm)印刷线路板
75欧姆BNC插孔,边缘安装

BNC7T-BH

75欧姆BNC隔板插孔

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 标准直角或压铸直角
75欧姆BNC隔板插孔

BNC7T-TH

75欧姆BNC插孔,通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 垂直或直角通孔式终端
75欧姆BNC插孔,通孔式

BNC7T-CA

75欧姆BNC插孔和插头,电缆连接器

特色
  • 75欧姆BNC电缆连接器
  • RG 179、RG 6或Belden 1694A/4694R电缆上可配备直式或直角插头
75欧姆BNC插孔和插头,电缆连接器

RFC6T

12G-SDI、75 Ohm射频电缆组件,4694R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:最高12 GHz(取决于电缆和连接器)
  • 传播速度: 85%
  • 电容: 52.2 pF/米
  • 延迟时间: 3.94 ns/米
  • 插入损耗: 参见RFC6T图表
  • 功率处理: 参见RFC6T图表
  • 弯曲半径: 70 mm(最小值)
  • 工作温度: -55 ºC至+85 ºC
  • 18 AWG、RG 6、Belden 4694R电缆
  • 支持高密度BNC、BNC和DIN 1.0/2.3连接器
12G-SDI、75 Ohm射频电缆组件,4694R电缆

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

RFA6T

75欧姆射频电缆组件,RG6电缆

特色
  • VSWR: 参见RFA6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFA6T报告
  • 18 AWG,RG 6电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,RG6电缆

RFB6T

75欧姆射频电缆组件,1694A电缆

特色
  • VSWR: 参见RFB6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFB6T报告
  • 18 AWG,Belden1694A电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,1694A电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....