超小型互连器,采用卡扣式耦合器,可替换SMA,节省空间。

特色

  • 50欧姆性能达6 GHz;75欧姆性能达4 GHz
  • 简易卡扣式耦合器
  • 50欧姆:RG 174、RG 316或RG 178电缆终端头
  • 50欧姆:非磁性选项可用于医疗和航空航天应用
  • 75欧姆:RG 179电缆可用

产品

SMB5-TH

50欧姆SMB插头,通孔式

特色
  • 性能高达4 GHz
  • 50欧姆阻抗
  • 直角隔板插孔,通孔终端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMB插头,通孔式

SMB5-CA

50欧姆SMB插孔或插头、电缆终端

特色
  • SMB电缆连接器
  • 50欧姆阻抗
  • RG 174或RG 316电缆上可配备直式或直角插头
  • RG 178或RG 316电缆上可配备直插孔
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMB插孔或插头、电缆终端

RF174

50欧姆射频电缆组件,RG174电缆

特色
  • VSWR: 参见RF174图表
  • 阻抗: 50 Ω
  • 弯曲半径: 25.4 mm(最小值)
  • 电容: 101 pF/米
  • 工作温度: -20 ºC至+80 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF174图表
  • 24 AWG,RG 174电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG174电缆

RF316

50欧姆射频电缆组件,RG316电缆

特色
  • VSWR: 参见RF316图表
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF316图表
  • 24 AWG,RG 316电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG316电缆

RF178

50欧姆射频电缆组件,RG178电缆

特色
  • VSWR: 参见RF178图表
  • 阻抗: 50 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF178图表
  • 28 AWG,RG 178电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG178电缆

IJ5H

4.00 mm IsoRate® 50欧姆高度隔离混合联动射频电缆组件

特色
  • 插入损耗: 参见IJ5H报告
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高9.5 GHz
  • 插入损耗: 参见IJ5H报告
  • 24 AWG,RG 316电缆
  • 仅用传统射频50%的成本就实现了90%的性能
  • 4.00 mm(.1575")间距
4.00 mm IsoRate® 50欧姆高度隔离混合联动射频电缆组件

GRF1H-C

5.00 mm 50欧姆联动微小型射频插头,电缆组件

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 24 AWG,RG 316电缆
  • 高性能耐用型端子
  • 5.00 mm(.1969")间距
  • 固定板螺钉可选
  • 双端
5.00 mm 50欧姆联动微小型射频插头,电缆组件

SMB7H-TH

75欧姆SMB插头,通孔式

特色
  • 性能高达4 GHz
  • 75欧姆阻抗
  • 垂直或直角
  • 通孔终端
75欧姆SMB插头,通孔式

SMB7H-EM

75欧姆SMB插孔,边缘安装

特色
  • 性能高达4 GHz
  • 75欧姆阻抗
  • 直式组装方向
  • 边缘安装终端
75欧姆SMB插孔,边缘安装

SMB7H-CA

75}欧姆SMB插头,电缆终端

特色
  • RG 179电缆上可配备直式或直角插头
  • SMB电缆连接器
75}欧姆SMB插头,电缆终端

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....