高频精密射频互连器高达90 GHz

特色

  • 性能高达90 GHz(E波段)
  • 可靠的机械设计,高对接次数
  • 提供RF047-A电缆组件选项
  • 定位功能:在PCB上增加基准以消除任何视觉错位,确保连接器峰值性能
  • 高性能测试应用的理想选择
  • 电缆组件、电缆连接器和板级互连件

视频

精确射频高达110 GHz - Samtec

产品

RF047-A

50 Ohm,.047"射频毫米波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达110 GHz (1.00 mm),直流高达90 GHz (1.35 mm),直流高达65 GHz (1.85 mm, SMPM),直流高达50 GHz (2.40 mm),直流高达40 GHz (2.92 mm),直流高达26.5 GHz (SMA)
  • 传播速度: 70%
  • 电容: 95 pF/米
  • 延迟时间: 4.76 ns/米
  • VSWR:最高1.35:1 (2.92 mm & 2.40 mm),最高1.4:1(1.00 mm至90 GHz、1.35 mm、1.85 mm & SMPM),最高1.5:1(1.00 mm 90 GHz至110 GHz)
  • 插入损耗: 参见RF047-A图表
  • 功率处理: 参见RF047-A图表
  • 弯曲半径: 5.0 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .047"低损耗柔性电缆,29 AWG
50 Ohm,.047"射频毫米波电缆组件

PRF13

精确1.35 mm电缆连接器

特色
  • 1.35 mm精确射频电缆连接器
  • 性能高达90 GHz(E波段)
  • 用于.047低损耗柔性电缆的电缆连接器
  • 焊接夹钳
  • 50欧姆阻抗
  • 联系Samtec的射频小组获得更多信息。
精确1.35 mm电缆连接器

135

50欧姆1.35 mm插孔,压缩安装

特色
  • 性能高达90 GHz(E波段)
  • 定位功能:在PCB上增加基准以消除任何视觉错位,确保连接器峰值性能
  • 压缩安装,带线或微带
  • 无焊垂直启动,可现场更换
  • 50欧姆阻抗
  • 高性能测试应用的理想选择
  • 联系Samtec的射频小组获得更多信息。
50欧姆1.35 mm插孔,压缩安装

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...