适合需要考虑性能和空间限制的微型高频系统使用。

特色

  • 性能高达10 GHz
  • 柔性直径 .047"电缆,HMHF1针脚
  • .081 mm和1.13 mm直径同轴电缆,提供MHF1、MHF3或MHF4连接器选项

产品

RF047

50欧姆,直径 .047"射频柔性电缆组件

特色
  • VSWR: 参见RF047报告
  • 阻抗: 50 Ω
  • 弯曲半径: 5.0 mm(最小值)
  • 电容: 95.14 pF/米
  • 工作温度: -65 ºC至+165 ºC
  • 频率范围:最高20 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF047报告
  • 28 AWG、CCA 047 (.047")电缆
  • 可提供SMA和HMHF1针脚
  • U.FL兼容插头,可达500次循环(HMHF1)
50欧姆,直径 .047"射频柔性电缆组件

MH081

微型高频射频电缆组件,0.81 mm直径同轴电缆

特色
  • VSWR: 参见MH081图表
  • 阻抗: 50 Ω
  • 弯曲半径: 5.0 mm(最小值)
  • 电容: 100 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见MH081图表
  • 34 AWG、0.81 mm (.032")直径电缆
  • 可选用MHF1型插头、MHF3型插头或SMA隔板插孔终端
  • U.FL和W.FL型
微型高频射频电缆组件,0.81 mm直径同轴电缆

MH113

微型高频射频电缆组件,1.13 mm直径同轴电缆

特色
  • VSWR: 参见MH113图表
  • 阻抗: 50 Ω
  • 弯曲半径: 6.8 mm(最小值)
  • 电容: 95 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见MH113图表
  • 31 AWG、1.13 mm (.045")直径电缆
  • 可选用MHF1型插头或SMA隔板插孔终端
  • U.FL型
微型高频射频电缆组件,1.13 mm直径同轴电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...