TNC连接器、电缆和电缆组件,50欧姆,具有标准和反极性螺纹耦合接口。

特色

  • 性能高达6 GHz
  • 直角通孔式插孔
  • 直式插头或隔板插孔
  • RG 174,RG 316,RG 178或RG 58电缆终端头

产品

RF174

50欧姆射频电缆组件,RG174电缆

特色
  • VSWR: 参见RF174图表
  • 阻抗: 50 Ω
  • 弯曲半径: 25.4 mm(最小值)
  • 电容: 101 pF/米
  • 工作温度: -20 ºC至+80 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF174图表
  • 24 AWG,RG 174电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG174电缆

RF316

50欧姆射频电缆组件,RG316电缆

特色
  • VSWR: 参见RF316图表
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF316图表
  • 24 AWG,RG 316电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG316电缆

RS316

50欧姆射频电缆组件,双护罩RG 316电缆

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 95.8 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 双护罩,24 AWG, RG电缆
  • 可提供SMA针脚
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,双护罩RG 316电缆

RF178

50欧姆射频电缆组件,RG178电缆

特色
  • VSWR: 参见RF178图表
  • 阻抗: 50 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF178图表
  • 28 AWG,RG 178电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG178电缆

GRF1H-C

5.00 mm 50欧姆联动微小型射频插头,电缆组件

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 24 AWG,RG 316电缆
  • 高性能耐用型端子
  • 5.00 mm(.1969")间距
  • 固定板螺钉可选
  • 双端
5.00 mm 50欧姆联动微小型射频插头,电缆组件

RF058

50欧姆射频电缆组件,RG58电缆

特色
  • VSWR: 参见RF058图表
  • 阻抗: 50 Ω
  • 弯曲半径: 49.5 mm(最小值)
  • 电容: 102 pF/米
  • 工作温度: -50 ºC至+90 ºC
  • 频率范围:最高1 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF058图表
  • 20 AWG,RG 58电缆
  • 提供SMA、TNC和N型终端
  • 单或双端
50欧姆射频电缆组件,RG58电缆

TNC-CA

50欧姆TNC插孔或插头,电缆终端

特色
  • TNC电缆组件
  • 50欧姆阻抗
  • RG 174、RG 316或RG 178电缆上可配备直式插头
  • RG 58电缆上可配备反极性直式插头
50欧姆TNC插孔或插头,电缆终端

TNC-TH

50欧姆TNC插孔,通孔式

特色
  • 性能:可达6 GHz
  • 阻抗:50欧姆
  • 组装方向:直角
  • 针脚:通孔式
50欧姆TNC插孔,通孔式

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...