高频精密射频互连器高达18 GHz

特色

  • 性能高达18 GHz
  • 空气介质设计,以降低VSWR和插入损耗
  • 优异的耐电压击穿性
  • 出色的平均电源处理
  • 提供RF180和RF280电缆组件
  • 提供电缆连接器

视频

精确射频高达110 GHz - Samtec

产品

RF180

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 80%
  • 电容: 82 pF/米
  • 延迟时间: 4.1 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF180图表
  • 功率处理: 参见RF180图表
  • 弯曲半径: 24.8 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .178 (16 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

RF280

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 83%
  • 电容: 82 pF/米
  • 延迟时间: 4.0 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF280图表
  • 功率处理: 参见RF280图表
  • 弯曲半径: 38.1 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .277 (11 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

PRF04

精确TNCA电缆连接器

特色
  • TNCA精密射频电缆连接器
  • 性能高达18 GHz
  • 直式和直角插头,焊接夹钳;隔板插孔
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确TNCA电缆连接器

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...