高频精密射频互连器高达110 GHz

特色

  • 性能高达110 GHz
  • 现提供用于.047半刚性电缆的电缆连接器
  • 出色的可重复性
  • 空气介质设计,以降低VSWR和插入损耗

视频

精确射频高达110 GHz - Samtec

产品

PRF10

精确1.0 mm电缆连接器

特色
  • 1.00 mm精确射频电缆连接器
  • 性能高达110 GHz
  • 焊接夹钳至.047半刚性电缆
  • 直插孔或插头
  • 50欧姆阻抗
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确1.0 mm电缆连接器

RF047-A

50 Ohm,.047"射频毫米波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达110 GHz (1.00 mm),直流高达90 GHz (1.35 mm),直流高达67 GHz (1.85 mm),直流高达50 GHz (2.40 mm),直流高达40 GHz(所有其他选项)
  • 传播速度: 70%
  • 电容: 95 pF/米
  • 延迟时间: 4.76 ns/米
  • VSWR:最高1.35:1 (2.92 mm & 2.40 mm),最高1.4:1(1.00 mm至90 GHz、1.35 mm、1.85 mm & SMPM),最高1.5:1(1.00 mm 90 GHz至110 GHz)
  • 插入损耗: 参见RF047-A图表
  • 功率处理: 参见RF047-A图表
  • 弯曲半径: 5.0 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .047"低损耗柔性电缆,29 AWG
50 Ohm,.047"射频毫米波电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...