Samtec 75欧姆DIN 1.0/2.3连接器采用推拉耦合,为高密度应用设计。

特色

  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 适用于通孔式,直角和电缆针脚
  • 推/拉对接系统
  • 提供RG 179、RG 6或Belden 4694R/4855R/1694A/1855A电缆选项

视频

Samtec 12G SDI信号处理/传输演示NAB 2017

12G-SDI解决方案

产品

DIN7A-CA

75欧姆DIN 1.0/2.3插头,电缆连接器

特色
  • 75欧姆阻抗
  • DIN 1.0/2.3电缆连接器
  • RG 179、RG 6或Belden 1694A/1855A/4694R/4855R电缆上可配备直式推拉插头
75欧姆DIN 1.0/2.3插头,电缆连接器

RFC6T

12G-SDI、75 Ohm射频电缆组件,4694R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:最高12 GHz(取决于电缆和连接器)
  • 传播速度: 85%
  • 电容: 52.2 pF/米
  • 延迟时间: 3.94 ns/米
  • 插入损耗: 参见RFC6T图表
  • 功率处理: 参见RFC6T图表
  • 弯曲半径: 70 mm(最小值)
  • 工作温度: -55 ºC至+85 ºC
  • 18 AWG、RG 6、Belden 4694R电缆
  • 支持高密度BNC、BNC和DIN 1.0/2.3连接器
12G-SDI、75 Ohm射频电缆组件,4694R电缆

RFC8T

12G-SDI、75 Ohm射频电缆组件,4855R电缆

特色
  • 阻抗: 75 Ω
  • 频率范围:直流高达12 GHz
  • 传播速度: 82%
  • 电容: 53.5 pF/米
  • 延迟时间: 4.07 ns/米
  • 回波损耗:直流达1.485 GHz = -20 dB;1.485 GHz至9 GHz = -15 dB;9 GHz至12 GHz = -5 dB(典型)
  • 插入损耗: 参见RFC8T图表
  • 功率处理: 参见RFC8T图表
  • 弯曲半径: 41 mm(最小值)
  • 工作温度: -30 ºC至+75 ºC
  • 23 AWG、微型RG 59、Belden 4855R电缆
12G-SDI、75 Ohm射频电缆组件,4855R电缆

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

RFA6T

75欧姆射频电缆组件,RG6电缆

特色
  • VSWR: 参见RFA6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFA6T报告
  • 18 AWG,RG 6电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,RG6电缆

RFB6T

75欧姆射频电缆组件,1694A电缆

特色
  • VSWR: 参见RFB6T报告
  • 阻抗: 75 Ω
  • 弯曲半径: 69.85 mm(最小值)
  • 电容: 53.14 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RFB6T报告
  • 18 AWG,Belden1694A电缆
  • 支持高密度BNC、BNC或DIN连接器
75欧姆射频电缆组件,1694A电缆

RFB8T

75欧姆射频电缆组件,1855A电缆

特色
  • 阻抗: 75 Ω
  • 弯曲半径: 38.1 mm(最小值)
  • 电容: 55.7 pF/米
  • 工作温度: -30 ºC至+75 ºC
  • 频率范围:最高3.5 GHz(取决于电缆和连接器)
  • 23 AWG,Belden1855A电缆
  • 支持高密度BNC或DIN连接器
75欧姆射频电缆组件,1855A电缆

DIN7A-TH

75欧姆DIN 1.0/2.3插孔,通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 垂直组装方向
75欧姆DIN 1.0/2.3插孔,通孔式

DIN7A-BH

75欧姆DIN1.0/2.3插孔,背板通孔式

特色
  • 已优化12G-SDI视频广播解决方案指南
  • 75欧姆阻抗
  • 直角组装方向
75欧姆DIN1.0/2.3插孔,背板通孔式

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....