超小型互连器,采用卡扣式耦合器,可替换SMA,节省空间。

特色

  • 50欧姆性能达6 GHz;75欧姆性能达4 GHz
  • 简易卡扣式耦合器
  • 50欧姆:RG 174、RG 316或RG 178电缆终端头
  • 50欧姆:非磁性选项可用于医疗和航空航天应用
  • 75欧姆:RG 179电缆可用

产品

SMB5-CA

50欧姆SMB插孔或插头、电缆终端

特色
  • SMB电缆连接器
  • 50欧姆阻抗
  • RG 174或RG 316电缆上可配备直式或直角插头
  • RG 178或RG 316电缆上可配备直插孔
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMB插孔或插头、电缆终端

RF174

50欧姆射频电缆组件,RG174电缆

特色
  • VSWR: 参见RF174图表
  • 阻抗: 50 Ω
  • 弯曲半径: 25.4 mm(最小值)
  • 电容: 101 pF/米
  • 工作温度: -20 ºC至+80 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF174图表
  • 24 AWG,RG 174电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG174电缆

RF316

50欧姆射频电缆组件,RG316电缆

特色
  • VSWR: 参见RF316图表
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF316图表
  • 24 AWG,RG 316电缆
  • 单或双端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆射频电缆组件,RG316电缆

IJ5H

4.00 mm IsoRate® 50欧姆高度隔离混合联动射频电缆组件

特色
  • 插入损耗: 参见IJ5H报告
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高9.5 GHz
  • 插入损耗: 参见IJ5H报告
  • 24 AWG,RG 316电缆
  • 仅用传统射频50%的成本就实现了90%的性能
  • 4.00 mm(.1575")间距
4.00 mm IsoRate® 50欧姆高度隔离混合联动射频电缆组件

GRF1H-C

5.00 mm 50欧姆联动微小型射频插头,电缆组件

特色
  • 阻抗: 50 Ω
  • 弯曲半径: 12.8 mm(最小值)
  • 电容: 96 pF/米
  • 工作温度: -40 ºC至+90 ºC
  • 频率范围:最高6 GHz(取决于电缆和连接器)
  • 24 AWG,RG 316电缆
  • 高性能耐用型端子
  • 5.00 mm(.1969")间距
  • 固定板螺钉可选
  • 双端
5.00 mm 50欧姆联动微小型射频插头,电缆组件

SMB5-TH

50欧姆SMB插头,通孔式

特色
  • 性能高达4 GHz
  • 50欧姆阻抗
  • 直角隔板插孔,通孔终端
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMB插头,通孔式

SMB7H-CA

75}欧姆SMB插头,电缆终端

特色
  • RG 179电缆上可配备直式或直角插头
  • SMB电缆连接器
75}欧姆SMB插头,电缆终端

RF179

75欧姆射频电缆组件,RG179电缆

特色
  • VSWR: 参见RF179图表
  • 阻抗: 75 Ω
  • 弯曲半径: 10.2 mm(最小值)
  • 电容: 64 pF/米
  • 工作温度: -50 ºC至+165 ºC
  • 频率范围:最高4 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF179图表
  • 28 AWG,RG 179电缆
  • 支持BNC、迷你BNC、DIN、MCX或SMB针脚
  • 单或双端
75欧姆射频电缆组件,RG179电缆

SMB7H-TH

75欧姆SMB插头,通孔式

特色
  • 性能高达4 GHz
  • 75欧姆阻抗
  • 垂直或直角
  • 通孔终端
75欧姆SMB插头,通孔式

SMB7H-EM

75欧姆SMB插孔,边缘安装

特色
  • 性能高达4 GHz
  • 75欧姆阻抗
  • 直式组装方向
  • 边缘安装终端
75欧姆SMB插孔,边缘安装

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...