高频精密射频互连器高达18 GHz

特色

  • 性能高达18 GHz
  • 空气介质设计,以降低VSWR和插入损耗
  • 优异的耐电压击穿性
  • 出色的平均电源处理
  • 提供RF180和RF280电缆组件
  • 提供电缆连接器

产品

PRF04

精确TNCA电缆连接器

特色
  • TNCA精密射频电缆连接器
  • 性能高达18 GHz
  • 直式和直角插头,焊接夹钳;隔板插孔
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确TNCA电缆连接器

RF180

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 80%
  • 电容: 82 pF/米
  • 延迟时间: 4.1 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF180图表
  • 功率处理: 参见RF180图表
  • 弯曲半径: 24.8 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .178 (16 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

RF280

50欧姆射频微波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达18 GHz
  • 传播速度: 83%
  • 电容: 82 pF/米
  • 延迟时间: 4.0 ns/米
  • VSWR:最高1.35:1,最高1.45:1(直角插头)
  • 插入损耗: 参见RF280图表
  • 功率处理: 参见RF280图表
  • 弯曲半径: 38.1 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .277 (11 AWG) 低损耗柔性毫米波电缆
50欧姆射频微波电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....