高频精密射频互连器高达65 GHz

特色

  • 性能高达65 GHz
  • 在RF047-A和RF086电缆组件上提供
  • 压缩,板级互连器,用于带线或微带传输
  • 定位功能:在PCB上增加基准以消除任何视觉错位,确保连接器峰值性能
  • 高性能测试应用的理想选择
  • 也提供兼容行业标准电缆的电缆连接器

视频

精确射频高达110 GHz - Samtec

产品

PRF18

精确1.85 mm电缆连接器

特色
  • 1.85 mm精确射频电缆连接器
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确1.85 mm电缆连接器

RF086

50 Ohm .086" 射频毫米波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流最高达67 GHz (1.85 mm & SMPM),直流最高达50 GHz (2.40 mm),直流最高达40 GHz (2.92 mm)
  • 传播速度: 79%
  • 电容: 84 pF/米
  • 延迟时间: 4.20 ns/米
  • VSWR: 最高1.4:1(50 GHz至67 GHz SMPM,最高2.0:1)
  • 插入损耗: 参见RF086图表
  • 功率处理: 参见RF086图表
  • 弯曲半径: 8.9 mm(最小值)
  • 工作温度: -55 ºC至+125 ºC
  • .086"低损耗柔性电缆,23 AWG
50 Ohm .086" 射频毫米波电缆组件

RF047-A

50 Ohm,.047"射频毫米波电缆组件

特色
  • 阻抗: 50 Ω
  • 频率范围:直流高达110 GHz (1.00 mm),直流高达90 GHz (1.35 mm),直流高达67 GHz (1.85 mm),直流高达50 GHz (2.40 mm),直流高达40 GHz(所有其他选项)
  • 传播速度: 70%
  • 电容: 95 pF/米
  • 延迟时间: 4.76 ns/米
  • VSWR:最高1.35:1 (2.92 mm & 2.40 mm),最高1.4:1(1.00 mm至90 GHz、1.35 mm、1.85 mm & SMPM),最高1.5:1(1.00 mm 90 GHz至110 GHz)
  • 插入损耗: 参见RF047-A图表
  • 功率处理: 参见RF047-A图表
  • 弯曲半径: 5.0 mm(最小值)
  • 工作温度: -65 ºC至+125 ºC
  • .047"低损耗柔性电缆,29 AWG
50 Ohm,.047"射频毫米波电缆组件

185

50欧姆1.85 mm插孔,压缩安装

特色
  • 垂直或边缘发射,无焊压缩
  • 可现场更换、装配经济高效
  • 带状线或微带线/CPW传输
  • 对齐功能(垂直):通过在PCB上添加基准点,可以消除任何视觉错位,确保连接器的最佳性能
  • 边缘发射:小尺寸使密度得到提高
  • 具有高机械稳定性的螺纹耦合接口
  • 性能高达65 GHz
  • 高性能测试应用的理想选择
  • 与2.40 mm适配
  • 空气电介质可降低VSWR和插入损耗
50欧姆1.85 mm插孔,压缩安装

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....