三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×
三角形警报 Samtec的生产能力受到这一严重疫情的影响,我们的全球运营团队一直在不懈地努力,在优先安排COVID-19关键响应应用的同时,最大程度地维持我们的产量并减少对所有客户的影响。某些编号的零件目前有延迟,但许多没有延迟问题。您可以使用“我的Samtec帐户”、通过聊天在线访问最新的准确交货时间,也可以随时致电我们了解最新信息。×

高频精密射频互连件高达50 GHz

特色

  • 性能高达50 GHz
  • RF23C、RF047-A、RF085和RF086系列可用
  • 压缩,板级互连连接器,用于带线或微带传输

视频

精确射频高达65 GHz - Samtec

产品

240

50欧姆2.40 mm插孔,压缩安装

特色
  • 压缩安装,带线或微带
  • 无焊垂直启动,可现场更换
  • 提供2孔法兰
  • 螺纹
  • 性能高达50 GHz
  • 与1.85 mm适配
50欧姆2.40 mm插孔,压缩安装

RF23C

高性能微波电缆,含铜箔屏蔽

特色
  • 性能高达50 GHz
  • 终端2选项:2.92 mm、2.40 mm
  • 50欧姆阻抗
  • 通过增加铜箔屏蔽优化信号完整性
  • 23 AWG固体介质低损耗微波电缆
高性能微波电缆,含铜箔屏蔽

RF047-A

50欧姆射频微波电缆组件

特色
  • CCA-047-PFA (.047") 微波电缆
  • 50欧姆阻抗
  • 可提供SMPM、2.92mm和1.85mm针脚
50欧姆射频微波电缆组件

RF085

50欧姆,直径.085"射频50 GHz电缆组件

特色
  • 电缆类型:085, Harbour SS405(半刚性电缆的低损耗弹性替换)
  • 提供标准型2.40 mm(50 GHz)和2.92 mm(40 GHz)电缆连接器
  • 50欧姆阻抗
50欧姆,直径.085"射频50 GHz电缆组件

RF086

50欧姆,直径.086"射频65 GHz电缆组件

特色
  • 性能高达65 GHz
  • 23 AWG, CCA-086-FFP (.086") 全屏蔽式微波电缆
  • 50欧姆阻抗
  • 提供精加工的终端选项:2.40 mm
50欧姆,直径.086"射频65 GHz电缆组件

PRF24

精确2.40 mm电缆连接器

特色
  • 2.40 mm精确射频电缆连接器
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确2.40 mm电缆连接器

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
In June, we continued to upgrade several key pieces of content across the website, including more interactive product explorers on several pages and a homepage refresh. We also made a significant update to our product pages which allows logged-in users to see customer-specific pr...
The Military & Aerospace world utilizes products in harsh conditions, and the products must be able to properly perform. Because of this, many Mil/Aero manufacturers typically use full MIL-Spec products. Severe Environment Testing (SET) is a Samtec initiative to test certain prod...
“The customer is always right!” Anyone in customer service knows that motto. Pioneering businessmen César Ritz, Marshall Field, Harry Gordon Selfridge and others championed similar mantras throughout their careers. Today, Samtec lives and breathes Sudden Service®. In essence, Sam...
Samtec continues to grow its line of signal integrity connectors and cable systems, many rated at 28, 56 and 112 Gbps. These high-performance interconnects, typically used in digital applications, are finding new homes in the analog world. Small Form Factor A primary benefit of c...
Virtual. In a word, that sums up many of our everyday experiences. Gradually, virtual events were popping up. In the tech industry, virtual conferences and trade shows are the “New Normal.” One advantage of virtual, or digital, events seems to be popping up. Many in-person tech c...