高频精密射频互连器高达34 GHz

特色

  • 性能高达34 GHz
  • 23 AWG固体介质低损耗微波电缆(RF23S)上的终端选项
  • 按需的板级边缘安装

视频

精确射频高达110 GHz - Samtec

产品

PRF35

精确3.50 mm电缆连接器

特色
  • 3.50 mm精确射频电缆连接器
  • 提供打印资料
  • 联系Samtec的射频小组获得更多信息。
精确3.50 mm电缆连接器

RF23S

固体介质,23 AWG微波电缆组件

特色
  • VSWR参见RF23S报告
  • 阻抗: 50 Ω
  • 弯曲半径: 8.89 mm(最小值)
  • 电容: 95.45 pF/米
  • 工作温度: -40 ºC至+200 ºC
  • 频率范围:最高34 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF23S图表
  • 23 AWG固体介质低损耗微波电缆
  • 终端2选项:3.50 mm
固体介质,23 AWG微波电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...