RF086

产品规格
  使用下列选项配置您的产品

RF086

产品规格

50 Ohm .086" 射频毫米波电缆组件

配置零件编号
.
.
特色

  • 阻抗: 50 Ω
  • 频率范围:直流最高达67 GHz (1.85 mm & SMPM),直流最高达50 GHz (2.40 mm),直流最高达40 GHz (2.92 mm)
  • 传播速度: 79%
  • 电容: 84 pF/米
  • 延迟时间: 4.20 ns/米
  • VSWR: 最高1.4:1(50 GHz至67 GHz SMPM,最高2.0:1)
  • 插入损耗: 参见RF086图表
  • 功率处理: 参见RF086图表
  • 弯曲半径: 8.9 mm(最小值)
  • 工作温度: -55 ºC至+125 ºC
  • .086"低损耗柔性电缆,23 AWG
  • 提供SMPM、1.85 mm、2.40 mm和2.92 mm
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....