弹性
​​​​​​​堆叠

弹性 ​​​​​​​堆叠
出色的灵活性 • 可定制 • IDC电缆系统

与任何其他连接器公司相比,Samtec具有更多可以连接两个或更多PCB的方式。凭借业界最多种类的电路板堆叠互连器,以及解决几乎所有设计挑战的最大程度设计灵活性,Samtec可以轻松找到合适的板对板互连系统。接头和插座系统提供各种间距、密度、堆叠高度、端子系统、组装方向和其他标准或修改选项。

IDC导线电缆组件,在1.27 mm和2.00 mm间距产品中配备高可靠性Tiger Eye™ IDC端子,并在2.54 mm间距产品中采用双梁端子。可选择插座和插头终端,轻薄型和细长型设计;适用于对接的勾勾牛角、带护罩和加高型插头。

弹性堆叠手册

弹性堆叠手册

下载PDF文件

x

设计灵活性

接线柱高度和安装方式​​​​​​​ 以.005" (0.13 mm)的增量可调 弹性堆叠设计灵活性
板堆叠距离 1.65 mm (.065") — 48.51 mm (1.910")
端子数 2 – 300
排数 1 – 6
间距种类 0.80 mm (.0315") — .200" (5.08 mm)
端子系统 Tiger Eye™、Tiger Claw™、Tiger Buy™、Tiger Beam™
组装方向 垂直、直角
应用 共面、通孔、底部进入、自嵌套

There comes a time when every design must enter production. However, the path that any item takes from initial concept to final production is a complicated one, and it is […] The post From Design to Production appeared first on The Samtec Blog....
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...