精确射频 电缆组件和连接器

精确射频 电缆组件和连接器
微波/毫米波 • 18 GHz到110 GHz • 行业领先的服务

高频精密射频从K频段(18-26.5 GHz)开始,支持极低延迟的无线通信,以及测试和测量应用。Samtec提供现成的行业标准解决方案,并具备全定制互连的能力,以支持新一代系统的要求。

适用于微波和毫米波应用的精密射频方案,包括完整的电缆组件、电缆连接器和板级互连器。我们注重借助自身行业领先的系统级信号完整性专业知识,提供能够满足精度和性能期望的高质量射频产品。

垂直集成
精密射频​​​​​​​电缆组件和连接器

精密射频​​​​​​​电缆组件和连接器手册

下载PDF文件

精确射频​​​​​​​电缆组件

Samtec提供广泛的电缆组件,包括低损耗微波/毫米波组件,使用的电缆类型包括.047到.277、高密度联动、测试以及Samtec优化的电缆。我们完全垂直集成的业务模型使我们能够提供极大的灵活性,并能够在各种射频电缆类型上混合搭配电缆连接器。接口类型包括1.35 mm、1.85 mm、2.40 mm、2.92 mm、3.50 mm、SMA、SMPM、SMP、TNCA和N型。

精确射频​​​​​​​电缆组件

精密射频电缆连接器

Samtec提供适用于广泛的行业标准电缆的电缆连接器。高频电缆连接器具有精确的公差接口,可确保出色的可重复性和高度的机械稳定性。接口类型包括1.00 mm、1.35 mm、1.85 mm、2.40 mm、2.92 mm、3.50 mm、SSMA、SMA、SMPM、SMP、TNCA和N型。

精密射频电缆连接器

精密射频板连接器

板连接器包括电缆到板或板对板、联动和盲插应用选项。接口类型包括1.35 mm、1.85 mm、2.40 mm、2.92 mm、SMA、SMPM和SMP。提供垂直、直角或边缘安装方向。

精密射频板连接器

In this live demonstration from DesignCon 2023, the performance of a Samtec high-speed cable system is measured by the world’s first scalable VNA. Matt Burns (Technical Marketing Manager, Samtec), and […] The post Cutting Edge High-Speed Cable Performance Measured By The World’s ...
A new connector system improves signal integrity by improving power integrity. Optimizing power integrity provides greater signal integrity margin and improves power and thermal efficiency.  The design of a high-speed […] The post Improve Power Integrity and Signal Integrity With...
It’s coming – embedded world 2023! Can you wait for it? No, it’s not The Mandalorian Season 3 (Wasn’t that awesome?!??!), but rather embedded world 2023. For embedded designers and […] The post Samtec Highlights Latest Interconnect Solutions at embedded world 2023 appeared first ...
In February, we rolled out several new helpful features for customers, a new application design guide for our Firehawk™ product, added new testing data to our Severe Environment Testing page, […] The post Here are the February 2023 Samtec Website Updates appeared first on The Sam...
A working demonstration of the Apollo communication system — the original Apollo S-Band communication hardware that was used in the Apollo moon missions in the 1960s and early 1970s — […] The post Apollo Communication Hardware: A Fantastic Demonstration Of The Original Equipment...