Virtex UltraScale FPGA VCU108

支持Xilinx Virtex UltraScale FPGA VCU108的Samtec产品

FMC连接器:Samtec FMC连接器是Samtec SEARAY™高速阵列系统的特定应用产品(ASP)版本。该FMC连接器可直接从Samtec获得,并可根据您的硬件开发需求扩展至高性能应用。它们属于400 I/O高速阵列,提供160个用户定义的单端信号(或80个用户定义的差分对)、10个串行收发机对和附加时钟。

ASP-134486-01(VCU108板载互连连接器)
样品 | 报价 | 打印 | 技术支持
ASP-134488-01(用于夹层卡以实现10 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
ASP-134602-01(用于夹层卡以实现8.5 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
VCU108板
Bulls Eye®电缆: Bulls Eye®测试点取消了高成本高性能SMA连接器,取而代之的是高密度阵列,相同空间可提供4X高带宽信号,板更小,层数更少
HDR-155805-XX-BEYE
报价 | 打印 | 技术支持

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...