14 Gbps FireFlyTM FMC开发套件

14 Gbps FireFlyTM FMC开发套件

符合VITA 57.1标准的FMC将FPGA连接至光缆,最高可达100米


概述

Samtec的14 Gbps FireFlyTM FMC模块通过FPGA的10个通道为行业标准多模光缆提供高达140 Gbps全双工带宽。FireFlyTM光学引擎提供可调节功率等级,支持最长100米的电缆。Samtec 14 Gbps FireFlyTM FMC模块支持数据中心、高性能计算和FPGA到FPGA协议,包括以太网、InfiniBandTM、光纤通道和Aurora。

作为一种VITA 57.1 FMC,Samtec 14 Gbps FireFlyTM FMC模块可在任何FPGA开发板中用于光纤数据通信,支持高速数千兆位收发器。可并联在所有通道上运行系统数据或BER测试。这使得FPGA的评估和开发更为简单。

Firefly FMCR

产品简介

FireFly™电子手册

FireFly™ FMC套件产品简介

获取

视频

14G FireFly™ KCU105

Xilinx KCU105开发套件上的Samtec 14G FireFly™

特色

  • VITA 57.1 FPGA夹层卡(FMC)型
  • 高端子数 (HPC) VITA 57.1 FMC连接器(Samtec零件编号:ASP-134488-01
  • 两个 (1 TX/1 RX) FireFlyTM双片式SMT连接器系统(UCC8/UEC5系列)
  • 使用Samtec FireFlyTM光学引擎,运行速率为850 nm
  • 通过FireFlyTM和FMC连接器的Samtec Final Inch® BOR PCB追踪路由优化了SI性能
  • 支持多达10个高速数千兆位收发器(Tx和Rx),每通道运行速率高达14 Gbps
  • 行业标准24芯 *MTP®/MPO连接器
  • 默认参考时钟频率 = 100.00 MHz

应用

  • 高性能计算
  • 服务器
  • 存储
  • 数据/电信
  • 网络交换机和路由器
  • 测试和测量
  • 高清晰度成像(即医疗)
  • 广播视频/音频

订购信息

有关更多详情,请参见图样REF-193429-01

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
.
Many electronics experience a wide range of climates while in operation and storage. Because of this fact, humidity testing is used to determine the ability of a product to withstand elevated humidity and cycling temperatures. Humidity testing is conducted in combination with oth...
In this new video, Samtec’s Kevin Burt introduces Samtec Direct Connect™. Direct Connect gives the benefit of exiting a higher number of lanes at low loss from the chip package, which can be very useful in both high performance computing and network switching applications, especi...
This is the first release of a few phases of a new login system for Samtec.com. This replaces a system that was built in 2011 and has been running well ever since. But, technology changes over time, and it was time for an upgrade. Here are some additional details about the featur...
Modern electronic devices are getting smaller with every new generation, and as a result, they are becoming more portable.  At the same time, the performance of these devices is growing as the demands of consumers become greater.  We expect to be able to connect to the internet w...
This month, we released a major upgrade to our login experience across Samtec.com, as well as an overview of our 5G technology capabilities, and an easier way to get real-time availability for products across Samtec.com. Here are the major updates to Samtec.com for July 2019. Rea...