VITA 57.4 FMC+扩展卡

VITA 57.4 FMC+扩展卡

符合VITA 57.4标准的FMC+模块增加了FPGA载体卡上的板对板间距。


概述

采用行业标准FPGA评估和开发套件进行原型设计的工程师,通常会利用FMC+接口进行I/O扩展,以满足其应用需求。在某些情况下,标准FMC+连接器的对接高度可能会妨碍所有FMC+模块的连接选项得以充分利用。

为满足这一需求,Samtec开发了FMC+扩展卡,可将之置于FPGA载体卡和FMC+模块之间。以此增加的空间可用于在开发期间进行额外的I/O扩展。

FMC+扩展卡还提供了一种经济高效的选项,可延长用作测试平台的FPGA载体卡HSPC连接器的使用寿命。

ExaMAX Searay
Samtec零件编号REF-212564-01,如图

产品简介

FMC+扩展卡产品简介

FMC+扩展卡产品简介

获取

特色

  • 高串行端子数 (HSPC) VITA 57.4 FMC+公针类连接器 (Samtec P/N: ASP-184330-01)
  • 高串行端子数 (HSPC) VITA 57.4 FMC+母针类连接器 (Samtec P/N: ASP-184329-01)
  • 为从HSPC公针类连接器到HSPC母针类连接器的所有560个端子提供直接直通连接
  • 通过HSPC连接器的Samtec Final Inch® BOR PCB追踪路由优化了SI性能

应用

  • FPGA开发
  • FPGA载体卡开发
  • 用于测试平台的FPGA载体卡
  • 高速ADC和DAC
  • 下一代射频连接

订购信息

有关更多详情,请参见图样REF-212564-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...