VITA 57.4 FMC+HSPC

VITA 57.4 FMC+HSPC

VITA 57.4-符合FMC+ 为FPGA载体卡提供回路


概述

Samtec的VITA 57.4 FMC+ HSPC回路卡为FPGA设计者提供使用简单的回路选项,便于其在任意FPGA开发板和载体卡中进行低速和高速数千兆位收发器测试。可并联在所有通道上运行系统数据或BER测试。这使得FPGA的评估和开发更为简单,完美适用于28 Gbps测试设备。

Searay FMC板
Samtec零件编号REF-197618-01,如图

产品简介

FireFly™电子手册

VITA 57.4 FMC+HSPC产品简介

获取

特色

  • VITA 57.4 FPGA夹层卡+(FMC+)型
  • 高串行端子数(HSPC)VITA 57.4 FMC+ 连接器(Samtec P/N: ASP-184330-01)
  • 通过Samtec HSPC连接器的Final Inch® BOR PCB追踪路由,优化SI性能
  • 支持达24高速数千兆位收发机。每通道TX和RX运行速率为28 Gbps。
  • 默认参考时钟频率 = 156.25 MHz

应用

  • FPGA开发
  • FPGA载体卡开发
  • 数据通信
  • 广播
  • 航空航天/国防
  • 工业和仪器仪表
  • 高速ADC和DAC
  • 下一代射频连接
  • 高速串行内存
  • 高密度光纤光学元件

订购信息

有关更多详情,请参见图样REF-197618-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...