LP Array™ SI评估套件

适用于评估LP Array™轻薄型开放式端子阵列的SI测试平台


概述

Samtec LP Array™轻薄型开放式端子阵列支持高速、高密度应用,具有最高的布线和接地灵活性。LP Array™ SI评估套件为系统设计人员和SI工程师提供了测试LP Array™连接器的一种易用型解决方案。

LP Array™ SI评估套件提供具有强大机械设计的高质量系统,可单独用于LP Array™连接器。有关更多信息,请通过 [email protected] 联系Samtec的技术专家。

LP阵列REF200470
Samtec零件编号REF-200470-X.XX-X.XX-01,如图

特色

  • 外形紧凑的两个PCB系统
  • 一个PCB包含LPAM连接器 (LPAM-40-XX-X-L-08-2-K-TR)
  • 另一个PCB包含LPAF连接器 (LPAF-40-XX.X-L-08-2-K-TR)
  • 支持多种LPAM/LPAF堆叠高度 (4 mm/4.5 mm/5 mm)
  • 将高速差分对(总共20个)从 LPAM/LPAF连接器路由至高精度射频连接器
  • 支持多种高精度射频连接器选项 (2.40 mm/2.92 mm SMA)
  • 通过Samtec FinalInch® BOR PCB追踪路由优化的‘SI性能
  • 通过直接连接到TDR/TDT来启用时域测量
  • 通过直接连接到VNA来启用频域测量

应用

  • FPGA/SoC开发板
  • 服务器
  • 存储
  • 网络
  • 测试和测量
  • 有线通信
  • 无线通信

订购信息

有关更多详情,请参见图样REF-200470-X.XX-X.XX-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...