VCU110 Examax® 回路卡

VCU110 Examax® 回路卡

模拟损耗值为25 dB的IEEE 802.3参考设计通道


概述

随着FPGA在数据中心一统天下,系统级架构师需要整个高速串行通道数据通路方面的技术支持。Xilinx等FPGA供应商正在与Samtec这样的互连合作伙伴开展合作,在其FPGA评估、开发和特征描述套件中模拟下一代数据中心架构。

例如,Xilinx Virtex® UltraScaleTM FPGA VCU110开发套件包含ExaMAX®高速背板连接器系统。将这些解决方案结合在一起可以提供一个平台,展示FPGA在背板上的28 Gbps性能。

VCU110 ExaMAX®回路卡通过ExaMAX®对接连接器对将8个GTY MGT从Xilinx Virtex® UltraScaleTM FPGA进行路由并返回到FPGA。四个GTY回送通道很少产生或不会产生插入损耗。VCU110插入损耗与另外四个GTY回送通道上的工程损耗的总和满足IEEE 802.3bj的插入损耗要求。该组合解决方案支持在台式应用中评估和开发路由FPGA收发器。

ExaMAX Searay

产品简介

VCU110 Examax®产品简介

VCU110 Examax®产品简介

获取

特色

  • 紧凑的外形(5.25" x 6")简化了与传统直角背板插座的对接
  • ExaMAX® 2.00 mm间距垂直插头组件(Samtec零件编号:EBTM-4-10-2.0-S-VT-1
  • 与Xilinx Virtex® UltraScaleTM FPGA VCU110开发套件上的J116(Samtec零件编号:EBTF-4-10-2.0-S-RA-1)连接
  • 通过EBTM连接器的Samtec Final Inch® BOR PCB追踪路由优化了SI性能
  • 支持8个高速数千兆位收发器(Tx和Rx),运行速率高达28 Gbps

应用

  • 背板连接器测试和评估
  • 有线通信
  • 无线通信
  • 服务器
  • 存储
  • 网络

订购信息

有关更多详情,请参见图样REF-200748-01

联系方式 [email protected] (其他订购信息)

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...