PCI/104-Express标准产品和支持

PCI/104-Express标准产品和支持

概述

PCI/104-Express™规范建立了一个在嵌入式应用中使用高速PCI Express®总线的标准。是由PC/104™嵌入式联盟开发,于2008年3月由成员投票采纳。PC/104™联盟之选择PCI Express®是因为其PC市场接纳能力、性能、可扩展性和世界日益增长的硅晶片产品。它提供了新型高性能物理接口,同时又保留了与现有PCI的软件兼容能力。

将PCI Express®总线与行业经验证的PC/104™架构融合,为嵌入式应用带来了许多优势,例如快速数据传输、PC/104™独特自堆叠总线带来的低成本、内部加固型PC/104™带来的高可靠性以及长周期持续性。

PC104嵌入式
PCI Express概览

连接器

PCI/104-Express - Q2™ (QMS/QFS)

PCI/104-Express™标准规范了Samtec的Q2™ QMS/QFS产品在三层柜(156个端子)的堆叠组装方向。Samtec详细设计了 QMS/QFS产品,堆叠高度为15.24 mm,便于自上到下的板式堆叠。Q2™滑动是许多高速夹层互连器的三倍,使其适宜耐用型应用。

  使用下列选项配置您的产品
配置零件编号

ASP-129637-03

PCI/104-Express指定连接器 (Q2™)
 

Samtec PN

末端 (夹层面)

15.24 mm对接

22 mm对接

插座(载体面)

标准高度

端子

排数

端子/排

引线方式

电镀:H=30µ"金

打印版资料

PADS

ASP-129637-03

X

 

 

156

2

78

表面安装

H

打印PDF

PADS文件

ASP-142781-03

 

X

 

156

2

78

表面安装

H

打印PDF

PADS文件

ASP-129646-03

 

 

X

156

2

78

表面安装

H

打印PDF

PADS文件

Samtec也提供精密机械柱,减少可堆叠嵌入式应用的堆叠公差的影响。

用于PCI/104-Express的HDR电缆组件选项

这些高速、高密度阵列电缆组件具有微型双芯电缆和耐用接地平面。

SAMTEC P/N 端对端电缆长度 连接器高度 配置 描述 终端1 PCI/104-EXPRESS电缆连接器 终端2 PCI/104-EXPRESS电缆连接器 连接器安装在电缆上
HDR-213951-01 282 mm 15.24 mm 标准 高数据速率电缆,(QFS)母针到(QMS)公针 ASP-129637-03 ASP-129646-03 同侧
HDR-213950-01 282 mm 15.24 mm OneBank 高数据速率电缆,(QFS)母针到(QMS)公针 ASP-129637-13 ASP-129646-22 同侧

PCI/104-Express OneBank - Q2™ (QMS/QFS)

为了给系统设计师提供更好的PCB实体控制,PC/104™联盟开发了 PCI/104-Express™ OneBank。这一新标准是PCI/104-Express™的扩展,使用了单层Q2™连接器,对接传统3层连接器。现在,设计师可重新获取板式实体,只需将主总线连接到OneBank连接器卡中。提供15.24 mm和22 mm两种堆叠高度。

PCI/104-Express OneBank - Q2™ (QMS/QFS)
 

Samtec PN

末端 (夹层面)

15.24 mm对接

22 mm对接

插座(载体面)

标准高度

端子

排数

端子/排

引线方式

电镀:H=30µ"金

打印版资料

3D

PADS

ASP-129637-13

X

 

 

52

2

26

表面安装

H

打印PDF

IGES
PARASOLID
STEP

PADS文件

ASP-142781-07

 

X

 

52

2

26

表面安装

H

打印PDF

IGES
PARASOLID
STEP

PADS文件

ASP-129646-22

 

 

X

52

2

26

表面安装

H

打印PDF

IGES
PARASOLID
STEP

PADS文件

PCI/104-Express™ - 板堆叠支架 (SO/JSOM)

将某些快速夹层卡从主机上拆分时可能会遇到挑战。为了帮助分离,Samtec开发出了SO(精密支架)和JSOM(微型插孔支架)。它们在折叠时可作为传统支架使用。使用艾伦内六角扳手拧开并扩大插孔螺钉,可将PCB稳定、均等地分开,直到夹层从主机上安全分离。SO支架包括#4-40硬件,提供15.24 mm堆叠高度。JSOM支架系列包括M2.5和M3,提供#4-40硬件,堆叠高度为22 mm。

PCI/104-Express™ - 板堆叠支架 (SO/JSOM)
Samtec PN 螺丝固定剂
#4-40螺纹*

15.24 mm

22 mm

M2.5螺纹*

15.24 mm

22 mm

M3螺纹*

15.24 mm

22 mm

设计支持

打印版资料

3D

SO-1524-03-01-01-L

X

打印PDF STEP
SO-2200-03-01-01-L

X

X

X

打印PDF STEP
JSOM-1524-02

X

打印PDF STEP

* 符合PC/104板间距规范

测试报告

PCI/104-Express标准

有关PCI/104-Express标准及其他信息的问题,请通过以下方式联系我们:

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...