RF402

  Configure Your Product Using the Options Below

RF402

50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable

Configured Part Number
.
.
Features

  • 19 AWG hand-formable, semi-flexible cable (.141" DIA)

  • Straight or right-angle SMA plug cable terminations

  • Impedance: 50 Ω

  • VSWR: See RF402 Chart

  • Bend Radius: 10.9 mm Min

  • Capacitance: 98.07 pF/meter

  • Operating Temp: -40 ºC to +125 ºC

  • Insertion Loss: See RF402 Graph

  • Frequency Range: 20 GHz max (cable & connector dependent)

Specs Kit

Secured form. No spam.

. .
.
.
. .
.