.100" and 2.00 mm pitch shunts and jumpers
Single and ganged systems
Micro shunt available
Choice of colors
Samtec offers a variety of hardware for connector support, including single or ganged terminal shunts, terminal jumpers, and precision standoffs for mating assistance, compression alignment hardware, and guidance modules for increased reliability.
Features
Products
SO
SureWare™ Precision Board Stacking Standoff
Features
Female thread/press-in and male/male thread
Board stacking stand off
Board stacks from 5.00 mm to 30.00 mm
Pairs well with QSH/QTH, QSE/QTE, QSS/QTS, QMS/QFS, QFSS/QMSS, QRF8/QRM8, ERF5/ERM5, ERF6/ERM6, ERF8/ERM8, LSHM, LSS, LSEM, SS4/ST4, SS5/ST5, SLH/TLH
JL
.100" Jumper Link
Features
Color: White
Pitch: .100" (2.54 mm) through 1.000" (25.40 mm)
Positions: 2
Contact Sales
More Low Profile Vertical
- Floating Contact Systems
- .050" x .050" Micro Pitch Systems
- .050" x .100" Pitch Systems
- 0.80 mm (.0315") Pitch Systems
- 0.50 mm (.0197") Pitch Systems
- 0.635 mm (.025") Pitch Systems
- 1.00 mm (.0394") Pitch Systems
- 2.00 mm (.0787") Pitch Socket Strips
- 2.00 mm (.0787") Pitch Terminal Strips
- .100" (2.54 mm) Pitch Socket Strips
- .100" (2.54 mm) Pitch Terminal Strips
- Precision Screw Machined Strips
- Shunts and Jumpers
- E.L.P.™ High Mating Cycle Connectors
- Micro Pitch One-Piece
- .100" (2.54 mm) Pitch One-Piece
- Cost Effective Quad Row System