Performance to 14 Gbps (ECDP), 16 Gbps (FEDP) and 64 Gbps PAM4/32 Gbps NRZ (GC6)
100 ohm differential pair signal routing
Micro 0.50 mm, 0.60 mm and 0.80 mm pitch
.062" (1.60 mm) thick card
Rugged metal latching and shielding
Vertical and right-angle PCB connectors
These edge card cable assemblies feature Eye Speed® twinax cable for high-speed optimized performance.
Features
Downloads & Resources
Literature
Technical Documents
Products
GC6
Features
100 ohm differential pair signal routing
Edge Rate® contacts optimized for signal integrity performance
Standard metal latching system
34 AWG Eye Speed® ultra low skew twinax
0.60 mm (.024”) pitch
Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
28, 42 and 70 positions available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
HSEC6-DV
Features
Mates with 1.60 (.062") thick cards
Optional weld tab for mechanical strength
0.60 mm pitch differential pair system
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
ECDP
Features
0.80 mm (.0315") pitch
100 ohm differential pair signal routing
Available with or without housing for cost savings
Mates with Edge Rate® edge card socket
Standard metal latching system or board locks
30 AWG Eye Speed® twinax cable
Performance to 14 Gbps
HSEC8-DV
Features
28 Gbps NRZ performance
Rugged Edge Rate® contact
Single-ended and differential pairs
Card slot: .062" (1.60 mm)
Pass-through option available (HSEC8-PE)
Optional board locks and cable latching features
Optional weld tab for mechanical strength
Extended Life Product™ (E.L.P.™)
FEDP
Features
.062" (1.60 mm) thick card
Rugged metal latching system
34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
Micro 0.50 mm pitch
16 Gbps NRZ performance
16 differential pairs
Performance to 28 Gbps NRZ/56 Gbps PAM4 when paired with FQSFP or FQSFP-DD
FCDP-DV
Features
High-density 2-row design
Rugged metal latching and shielding
Micro 0.50 mm pitch
16 differential pairs
FCDP-RA
Features
High-density 2-row design
Rugged metal latching and shielding
Micro 0.50 mm pitch
16 differential pairs
GC6RF
Features
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Connectors
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD