40 A high-power systems
Dual leaf / dual blade power blades
Tiger Eye™ signal contacts
Rugged latching system
Available as components or complete assemblies
Assembly tooling available (Visit samtec.com/tooling)
Samtec's PowerStrip™ .250" (6.35 mm) pitch high power discrete wire cables and connectors with up to 40 Amps per pin for rugged high power applications.
Features
Downloads & Resources
Literature
Products
CC10R
.250" PowerStrip™/40 A Crimp Contact, Reel Packaging
Features
.250" (6.35 mm) pitch
Accepts 10 to 12 AWG cable
Copper alloy crimp termination contact
Reeled contacts
PET
.250" PowerStrip™/40 A High-Power Terminal Strip
Features
.250" (6.35 mm) pitch
2 to 8 power positions
Current rating to 27.6A
High-power dual blade contact
PESS
.250" PowerStrip™/40 A Single Row Discrete Wire Cable Assembly, Socket
Features
.250" (6.35 mm) pitch
10 and 12 AWG cable
2 to 8 power positions
Current rating to 34.5 A
High-power dual leaf style contact
Polarized with rugged latching system
Contact Sales
More Discrete Wire Cable Assemblies
- Tiger Eye™ .050" Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 0.80 mm Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 2.00 mm Pitch Discrete Wire Cables & Connectors
- 1.00 mm Pitch Micro Mate™ Discrete Wire Cables & Connectors
- .100" Mini Mate™ Discrete Wire Cables & Connectors
- Power Mate® .165" Pitch Discrete Wire Cables & Connectors
- mPOWER® Ultra Micro Power Discrete Wire Cables & Connectors
- PowerStrip™ 5.00 mm Pitch Discrete Wire Cables & Connectors
- PowerStrip™ .250" Pitch High Power Discrete Wire Cables & Connectors
- 2.00 mm (.0787") Pitch Discrete Wire IDC System