1mm Pitch Square Post Terminals and Sockets (.0394")

1mm pitch square post terminals and sockets (.0394"), flexible stacking, and available in a variety of contact systems, position counts, and low profile styles.

Features

  • Various board stacking styles and options

  • Rugged options available

  • Up to 100 I/Os

  • Flexible stack height features

  • E.L.P.™ (Extended Life Product™) available

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

BKS

1.00 mm Polarized Micro Socket Strip
Features
  • Alignment pins available

  • Low cost gold plating option

  • Low profile dual wipe Tiger Claw™ contact

  • Optional tape and reel packaging

  • Polarized mating with BKT series

BKS Series Thumbnail Image

BKT

1.00 mm Polarized Micro Terminal Strip
Features
  • Five standard stack height options

  • Low cost gold plating option

  • Optional tape and reel packaging

  • Polarized mating with BKS series

  • Shrouding option

BKT Series Thumbnail Image

CLM

Low Profile Dual-Wipe Socket, 1.00mm Pitch
Features
  • Available up to 100 positions

  • Available with cost saving gold plating

  • Low profile dual wipe Tiger Claw™ contact

  • Optional tape and reel packaging

CLM Series Thumbnail Image

FTMH

1.00 mm Surface Mount Micro Terminal Strip
Features
  • Available with and without end shroud and guide post

  • Available with cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Flexible positions up to 100 I/O's

  • Low profile header

  • Vertical or horizontal row options

FTMH Series Thumbnail Image

MLE

1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip
Features
  • Available up to 100 positions

  • Available with cost saving gold plating

  • Cost effective Tiger Beam™ contact system

  • Ideal pass-through applications

  • Optional tape and reel packaging

MLE Series Thumbnail Image

MW

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount
Features
  • Available up to 100 positions

  • Flexible stacker heights mating with CLM or MLE sockets

  • Optional end shrouds and guide posts available as application specific

  • Optional tape and reel packaging

MW Series Thumbnail Image

FTM

1.00 mm Surface Mount Micro Low Profile Terminal Strip
Features
  • Available with and without end shroud and guide post

  • Available with cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Flexible positions up to 100 I/O's

  • Micro low profile header

FTM Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Standard Profile