These direct attach Flyover® QSFP cable assemblies route critical high-speed signals through ultra low skew twinax for improved and extended signal integrity.
FLYOVER® Technology & High-Speed Cable Solutions
Samtec's high-speed cable systems - Flyover® and HDR - provide innovation for next generation architectures with industry leading support, in-house manufacturing and customization capabilities to create a solution for any application.
Flyover®
Architecture
Improves signal integrity & reach at higher data rates
In-house high-level design & engineering support
Full system signal integrity expertise
Flexibility
& Customization
Mix & match connector end options
Extensive customization capabilities
Modular backplane flexibility
Manufacturing
& Capabilities
R&D/Manufacturing of precision extruded cable & next gen RF cable in several global locations
Multiple proprietary ultra-high performance cable technologies
PRODUCT FLEXIBILITY
A wide variety of high-speed cable assemblies featuring Samtec's Eye Speed® cable technology with mix-and-match flexibility for any application.
Flyover® Next-Gen Systems
Flyover® systems can help extend signal reach and density to achieve next gen speeds by routing signals via ultra low skew twinax cable versus through lossy PCB. Assemblies include extreme density and performance in space-saving designs for panel, mid-board and backplane applications.
NovaRay® I/O Panel Mount Cable System
NovaRay® I/O uses Flyover® cable technology to route up to 3,584 Gbps PAM4 aggregate data from the IC package to the panel and beyond.
ExaMAX® I/O
Fully shielded, EMI protected I/O cable system using proven ExaMAX® technology with two reliable points of contact for 64 Gbps PAM4 (32 Gbps NRZ) performance in a cable-to-panel configuration.
NovaRay® 112 Gbps PAM4, Extreme Density Arrays
NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.
AcceleRate® HP Extreme Density Cable System
AcceleRate® HP cable assembly is the industry’s highest density 112 Gbps PAM4 rated solution for cable-to-board applications.
AcceleRate® Slim Direct Attach Cable Assemblies
AcceleRate® is the industry's slimmest cable system with direct attach technology and ultra low skew twinax cable for 64 Gbps PAM4 (32 Gbps NRZ) speeds and PCIe® 6.0/CXL® 3.1 capable.
AcceleRate® Mini
AcceleRate® Mini Flyover® system delivers 112 Gbps PAM4 performance in an incredibly small form factor via Eye Speed® Thinax™ ultra performance twinax cable.
High-Speed 0.60 mm Pitch Edge Card Cable Assemblies
Samtec's Generate® 0.60 mm pitch edge card cable assemblies feature Eye Speed® ultra low skew twinax and Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and are PCIe® 6.0/CXL® 3.1 capable.
Si-Fly® LP 112 Gbps PAM4, Low Profile High-Density Cable Assembly
Si-Fly® LP is Samtec's lowest profile Flyover® cable solution capable of residing adjacent to the IC package, under heat sinks or other cooling hardware with performance to 112 Gbps PAM4.
FireFly™ Optical Transceivers
Samtec's FireFly™ Micro Flyover System™ embedded and rugged optical transceivers take data connection "off board" for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable at greater distances, or copper for cost optimization.
NovaRay® 112 Gbps PAM4 Micro Rugged Backplane System
NovaRay® Micro Rugged Backplane system combines ultra-high density with an offset footprint for optimal signal integrity performance to 112 Gbps PAM4.
ExaMAX® High-Speed Backplane System
The ExaMAX® backplane system offers high-density and design flexibility to fit a variety of applications, including Flyover® cable supporting 112 Gbps PAM4 and board-to-board supporting 64 Gbps PAM4 (32 Gbps NRZ).
High-Speed Assemblies
High-speed cable assemblies with micro coax and twinax cable, for differential and single-ended applications. Assemblies include future-proof, high-density array, integral ground plane, hermaphroditic, rugged Edge Rate® and high-speed PCI Express® systems.
SEARAY™ High Density Array Cable Assemblies
These high speed, high density array cable assemblies feature micro coax cable and rugged Edge Rate® contacts for performance up to 14 Gbps.
SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
These ultra high-density, high-speed .8mm pitch array cable assemblies feature micro coax cable and rugged Edge Rate® contacts for performance up to 14 Gbps and 50% board space savings.
Q Series® High Speed Ground Plane Cables
Q Series® high speed ground plane cables feature an integrated ground and power plane, micro coax, and twinax cable, and offer performance up to 14 Gbps.
Q Rate® Slim High-Speed Cables & Connectors
Q Rate® slim high-speed cables & connectors feature an integrated power/ground plane and rugged Edge Rate® contacts for high-reliability and performance.
Edge Card Twinax High-Speed Cable Assemblies
These edge card cable assemblies feature Eye Speed® twinax cable for high-speed optimized performance.
PCI Express® Cables and Connectors
High-speed PCI Express® cable jumpers support one, four, eight and sixteen PCI Express® links.
FireFly™ Optical Transceivers
Samtec's FireFly™ Micro Flyover System™ embedded and rugged optical transceivers take data connection "off board" for up to 28 Gbps per lane with a path to 112 Gbps PAM4 via optical cable at greater distances, or copper for cost optimization.
Razor Beam™ Self Mating High Speed Rugged Cables
Razor Beam™ self mating high speed rugged cables come in vertical or right angle options and offer rugged screw down options for added reliability
Edge Rate® High-Speed Cable Assemblies
These Edge Rate® high-speed cable assemblies feature a smooth milled contact surface, which reduces the wear on the contact, increasing durability and life, as well as Eye Speed® micro coax or twinax cable.
Low Cost Coax
High-speed, low cost, micro coax cable assemblies featuring 50 Ohm single-ended signal routing, 38 AWG micro coax cable, and a space-saving compact design.
Direct Connect Cables
High-speed, low cost direct connect cables with press-fit termination directly to the PCB.
Eye Speed® I/O Cable Assemblies
This rugged high-speed latching I/O cable system features rugged positive latching and supports multiple protocols, such as SAS, SATA, Ethernet, PCIe® and more.
Eye Speed® HD
Eye Speed® HD ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.
SAMTEC FLYOVER® TECHNOLOGY
Breaking the constraints of traditional signaling.
THE PROBLEM
PCB reach at next gen speeds.
As bandwidth requirements rapidly increase, effectively managing heat and routing signals through lossy PCBs, vias and other components have become complex challenges.
THE SOLUTION
Samtec Flyover® Systems
Samtec Flyover® design breaks the constraints of traditional signaling substrate and hardware offerings, resulting in a cost-effective, high-performance and heat efficient answer to the challenges of 56 Gbps bandwidths and beyond.
- Eye Speed® Twinax Cable Technology
- Next Gen Performance and Cost Advantages
- Thermal Improvement
- Full System Support
EXTREME FLEXIBILITY
ANY
high-speed
connector
ANY
break-out
configuration
ANY
high-speed
precision cable
Everything HIGH-SPEED CABLE
Learn More
Tools
- High-Speed Cable Solutionator®
- 3D Models
- Picture Search
-
More than 200,000 connectors and cables in our Reserve® program ship to you in 1-day. Guaranteed.
Learn more. -
For additional information or questions contact: [email protected]