FFTP

  Configure Your Product Using the Options Below

FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch

rohs logo

The FFTP is a low profile IDC assembly for high-reliability applications. A dual row, 0.050" (1.27mm) pitch connector fitted to twisted pair ribbon cable, the FFTP uses Samtec's Tiger-Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.

Configured Part Number
.
.
Features

  • .050" (1.27 mm) pitch

  • High-reliability Tiger Eye™ contacts

  • Mating shrouded terminal strips and ejector headers

  • Polarization key

  • All common pin counts from 5 to 25

Specs Kit

Secured form. No spam.

. .
.
.
. .
.