Bulls Eye® ISI Evaluation Boards

Offers multiple parallel variable length signal paths with known loss profiles enabling easy validation of high-speed SerDes.

Overview

The high-density array design and advanced cabling solutions within Bulls Eye® High-Performance Test System enable optimized performance. Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications.

Samtec's Bulls Eye® ISI Evaluation Boards offer multiple parallel variable length signal paths with known loss profiles enabling easy validation of high-speed SerDes.

The 70 GHz Bulls Eye® ISI Evaluation Board (REF-238103-01) features twelve total signal paths. The top side of the board features ten signal paths routed in a stepped matrix ideally suited for 224 Gbps PAM4 SerDes validation and characterization. The bottom side of the board includes two additional signal paths with long S-Bend Buses ideally suited for 128 Gbps PAM4 LR channels. All traces offer configurable End 2 connections to instrumentation via a number of standard options.

The 90 GHz Bulls Eye® ISI Evaluation Board (REF-239801-01) features eleven total signal paths. The top side of the board features nine signal paths routed in a stepped matrix ideally suited for 448 Gbps PAM6 SerDes validation and characterization. The bottom side of the board includes two additional signal paths with long S-Bend Buses ideally suited for 224 Gbps PAM4 LR channels. All traces offer configurable End 2 connections to instrumentation via a number of standard options.

Please contact Samtec's technical experts at [email protected] for additional information.

224 Gbps PAM4 Logotype
448 Gbps Logotype
BE90 Bulls Eye ISI Evaluation Kit
Samtec Part No REF-239801-01 Pictured

Product Briefs

70 GHz Bulls Eye® ISI Evaluation Board Product Brief

70 GHz Bulls Eye® ISI Evaluation Board Product Brief

Download PDF
90 GHz Bulls Eye® ISI Evaluation Board Product Brief

90 GHz Bulls Eye® ISI Evaluation Board Product Brief

Download PDF

Video

Bulls Eye ISI Evaluation & Development Kits
 

Features

  • Single PCB system with compact, portable form factor
  • Each PCB contains multiple compression interfaces that provide easy mating and eliminate soldering
  • Contact [email protected] for application-specific RF cabling needs
  • Conveniently move full SerDes quad test cabling to new signal path with a pair of thumb screws
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR, TDTs and BERTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • SerDes IC validation and characterization
  • SerDes IP validation and characterization
  • Receiver stress testing
  • Rx equalization verification
  • Channel emulation of OIF-CEI-112/224G and relevant IEEE 802.3 standards

Ordering Information

Please see drawing REF-238103-01 and REF-239801-01 for more detail.

Contact [email protected] for additional ordering information.

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.